(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Sensor Switch Model Number | Contact Lead Switch Type | Applicable Series | ACQ32 to 100/QCK32 to 63 |
---|---|---|---|
Load Voltage Range | 5 to 240V AC/DC | Maximum Load Current(mA) | 100 |
Wiring Method | 2-Wire | Output Method | Normally Open |
Indicator Lamp | Red LED | Connector Type | No |
Wire length | 2m | Max. Contact Capacity(W) | Max.10 |
Leakage Current | No | Maximum Changeover Frequency | 200Hz |
Show MoreXem thêm | |||
Degree of Protection | IP67(NEMA6) | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Sensor Switch Model Number | Contact Lead Switch Type | Applicable Series | ACQ32 to 100/QCK32 to 63 |
---|---|---|---|
Load Voltage Range | 5 to 240V AC/DC | Maximum Load Current(mA) | 100 |
Wiring Method | 2-Wire | Output Method | Normally Open |
Indicator Lamp | Red LED | Connector Type | No |
Wire length | 2m | Max. Contact Capacity(W) | Max.10 |
Leakage Current | No | Maximum Changeover Frequency | 200Hz |
Show MoreXem thêm | |||
Degree of Protection | IP67(NEMA6) | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Sensor Switch Model Number | Contact Lead Switch Type | Applicable Series | ACQ32 to 100/QCK32 to 63 |
---|---|---|---|
Load Voltage Range | 5 to 240V AC/DC | Maximum Load Current(mA) | 100 |
Wiring Method | 2-Wire | Output Method | Normally Open |
Indicator Lamp | Red LED | Connector Type | No |
Wire length | 2m | Max. Contact Capacity(W) | Max.10 |
Leakage Current | No | Maximum Changeover Frequency | 200Hz |
Show MoreXem thêm | |||
Degree of Protection | IP67(NEMA6) | - | - |
Show LessHiện ít hơn |
No mounting bracket needed. Can be fixed directly on the cylinder.
[Features]
· As the CS1-J, CS1-JX series sensor switch does not require a mounting bracket, it can be fixed quickly and easily, directly on the cylinder
Loading...Tải…
Sensor Switch Model Number | Contact Lead Switch Type | Applicable Series | ACQ32 to 100/QCK32 to 63 |
---|---|---|---|
Load Voltage Range | 5 to 240V AC/DC | Maximum Load Current(mA) | 100 |
Wiring Method | 2-Wire | Output Method | Normally Open |
Indicator Lamp | Red LED | Connector Type | No |
Wire length | 2m | Max. Contact Capacity(W) | Max.10 |
Leakage Current | No | Maximum Changeover Frequency | 200Hz |
Show MoreXem thêm | |||
Degree of Protection | IP67(NEMA6) | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Sensor Switch Model Number | Contact Lead Switch Type | Applicable Series | ACQ32 to 100/QCK32 to 63 |
---|---|---|---|
Load Voltage Range | 5 to 240V AC/DC | Maximum Load Current(mA) | 100 |
Wiring Method | 2-Wire | Output Method | Normally Open |
Indicator Lamp | Red LED | Connector Type | No |
Wire length | 2m | Max. Contact Capacity(W) | Max.10 |
Leakage Current | No | Maximum Changeover Frequency | 200Hz |
Show MoreXem thêm | |||
Degree of Protection | IP67(NEMA6) | - | - |
Show LessHiện ít hơn |
Sensor Switch Model Number | Contact Lead Switch Type | Applicable Series | ACQ32 to 100/QCK32 to 63 | Load Voltage Range | 5 to 240V AC/DC |
---|---|---|---|---|---|
Maximum Load Current(mA) | 100 | Wiring Method | 2-Wire | Output Method | Normally Open |
Indicator Lamp | Red LED | Connector Type | No | Wire length | 2m |
Max. Contact Capacity(W) | Max.10 | Leakage Current | No | Maximum Changeover Frequency | 200Hz |
Degree of Protection | IP67(NEMA6) |
Please check the type/dimensions/specifications of the part CS1-J-020 in the Sensor Switch CS1-J Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CS1-J-020 trong chuỗi Sensor Switch CS1-J Series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy