(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Silent S Type (Part Number)

Compact Silent S Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,801,972VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Flexible duct with heat retention and noise reduction performance. [Please check the safety precautions in the catalog]

[Features]
▪ Useful for storage and transport.
▪ The 10 m silent flex is packed in 1.0 m, and 1.4 m cardboard packaging.
▪ Does not need large storage space and convenient to transport.
▪ Economical.
▪ Due to its compact size, the price per meter is cheaper than silent flex.
▪ Convenient for on-site use.
▪ Can be cut and used depending site conditions.

Part Number
SF-Z-SCS-100
SF-Z-SCS-125
SF-Z-SCS-150
SF-Z-SCS-175
SF-Z-SCS-200
SF-Z-SCS-225
SF-Z-SCS-250
SF-Z-SCS-275
SF-Z-SCS-300
SF-Z-SCS-325
SF-Z-SCS-350
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Diameter
(φ)

6,801,972 VND

1 Piece(s) 6 Day(s) or more 100

7,467,278 VND

1 Piece(s) 6 Day(s) or more 125

8,529,760 VND

1 Piece(s) 6 Day(s) or more 150

9,134,280 VND

1 Piece(s) 6 Day(s) or more 175

10,291,778 VND

1 Piece(s) 6 Day(s) or more 200

11,604,684 VND

1 Piece(s) 6 Day(s) or more 225

12,957,328 VND

1 Piece(s) 6 Day(s) or more 250

14,294,037 VND

1 Piece(s) 6 Day(s) or more 275

15,678,550 VND

1 Piece(s) 6 Day(s) or more 300

17,137,422 VND

1 Piece(s) 6 Day(s) or more 325

18,569,737 VND

1 Piece(s) 6 Day(s) or more 350

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Aluminum Cutting Service Usage No Properties Flame Resistance / Others
Color Gray Jacketing Material Polyethylene Terephthalate Resin Film + Glass Wool Inside Material Polyethylene-Based Resin Film
Length(m) 10 Other features details High noise reduction performance