(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Push Latch with Lock C-1534

Stainless Steel Push Latch with Lock C-1534
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      349,683VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Equipped with a lock that prevents the latch from coming off due to vibration.
·It is a flat type that requires less business trips.
· Made of stainless steel, corrosion resistant.
[Applications]
·Vehicles, ships, inspection doors.

 
Part Number
C-1534
C-1534-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFull Length
(mm)
Overall width
(mm)
Locking Mechanism Product Code

636,541 VND

1 Piece(s) 10 Day(s) or more 8652Presence22834

349,683 VND

1 Piece(s) 10 Day(s) or more 6844No24477

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Stainless Steel Plate Surface Finish Gloss barrel polishing