(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
2 Stage Stop Stay for Stainless Steel Door
[Features]
· Stop the door in two steps.
· Detachment of the built-in unit can be done smoothly at level 2 ( about 120°) and the inspection at level 1 (about 80° to 90°).
· Made of stainless steel, corrosion resistant.
Door Opening Manner | For Door (Laterally Opening) | Stay Type | Expansion and Contraction・Slide | Flexible, Slide Type | Slide Slot |
---|---|---|---|---|---|
Stopper | Two-stage type | Stopper Release | No | Body Material | Cold rolled stainless steel plate |
Main Body Surface Treatment | Barrel Grinding | Allowable Load(N) | 392 | For Right Side•For Left Side | For Right Side |
Product Code | 12703 |
Please check the type/dimensions/specifications of the part B-1136-R in the 2-Stage Stopper Stay for Stainless Steel Door B-1136 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B-1136-R trong chuỗi 2-Stage Stopper Stay for Stainless Steel Door B-1136.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy