(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Square Head Taper Plug, SH Type

Square Head Taper Plug, SH Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a taper plug that can be used as a stopcock, etc., for general piping.

Part Number
914000010
914000020
914000030
914000040
914000060
914000100
914200010
914200020
914200030
914200040
914730010
914730020
914730030
914730040
914730060
914730100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (R) Length ±0.4
(mm)
Material Surface Treatment

12,250 VND

1 Piece(s) 4 Day(s) or more 101/88[Steel] Forged Carbon SteelNo

14,750 VND

1 Piece(s) 4 Day(s) or more 101/411[Steel] Forged Carbon SteelNo

18,516 VND

1 Piece(s) 4 Day(s) or more 103/812[Steel] Forged Carbon SteelNo

37,000 VND

1 Piece(s) 4 Day(s) or more 101/215[Steel] Forged Carbon SteelNo

74,500 VND

1 Piece(s) 4 Day(s) or more 103/417[Steel] Forged Carbon SteelNo

142,000 VND

1 Piece(s) 4 Day(s) or more 10120[Steel] Forged Carbon SteelNo

37,000 VND

1 Piece(s) 4 Day(s) or more 101/88[Stainless Steel] SUSXM7Barrel, Passivated

48,250 VND

1 Piece(s) 4 Day(s) or more 101/411[Stainless Steel] SUSXM7Barrel, Passivated

74,250 VND

1 Piece(s) 4 Day(s) or more 103/812[Stainless Steel] SUSXM7Barrel, Passivated

99,000 VND

1 Piece(s) 4 Day(s) or more 101/215[Stainless Steel] SUSXM7Barrel, Passivated

14,750 VND

1 Piece(s) 4 Day(s) or more 101/88[Steel] Forged Carbon Steel[Chromate] Trivalent Chromate

13,208 VND

1 Piece(s) 4 Day(s) or more 101/411[Steel] Forged Carbon Steel[Chromate] Trivalent Chromate

24,750 VND

1 Piece(s) 4 Day(s) or more 103/812[Steel] Forged Carbon Steel[Chromate] Trivalent Chromate

37,000 VND

1 Piece(s) 4 Day(s) or more 101/215[Steel] Forged Carbon Steel[Chromate] Trivalent Chromate

94,000 VND

1 Piece(s) 4 Day(s) or more 103/417[Steel] Forged Carbon Steel[Chromate] Trivalent Chromate

87,500 VND

1 Piece(s) 4 Day(s) or more 10120[Steel] Forged Carbon Steel[Chromate] Trivalent Chromate

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Shape With Square Head Mounting Hole Shape No Screw Hole