(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Motor mounting bracket.
[Features]
· Mounting bracket for convenient installation and fixing stepping motors and low speed synchronous motors.
· The fixings of the mounting bracket have a long hole, convenient for performing belt tension adjustment after motor assembly.
· Can be fitted using the motor spigot.
Part Number |
---|
PAF0P |
PFB28A |
PFB42A |
PFB42D |
SOL0A |
SOL0B |
SOL0M3 |
SOL2A |
SOL2B |
SOL2M4 |
SOL2M4F |
SOL3M5 |
SOL3M6 |
SOL3M6F |
SOL4A |
SOL4AP |
SOL4M5 |
SOL4M6 |
SOL4M6F |
SOL5A |
SOL5AP |
SOL5B |
SOL5M6 |
SOL5M6F |
SOL5M8 |
SOL5M8F |
SOL6AP |
SOL6M8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Motor | Accessory | Type | Motor mounting angle | Applicable gear head (Combination Type) | Mounting Hole Dimension | Protection Structure | Material | Surface Treatment | Boss hole diameter (φ) | Motor Frame Size (mm) | Environment | RoHS Compliant | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
474,545 VND 450,818 VND | 1 Piece(s) | Same day | - | - | - | - | - | 31 x 31 | - | - | - | - | - | - | - | - | ||
505,868 VND 480,575 VND | 1 Piece(s) | 9 Day(s) | - | - | F Type | 28 | - | - | - | SPCC | Electroless Nickel Plating | 24 | - | - | - | - | ||
510,993 VND 485,443 VND | 1 Piece(s) | Same day | - | - | F Type | 42 | - | - | - | SPCC | Electroless Nickel Plating | 35 | - | - | - | - | ||
511,540 VND 485,963 VND | 1 Piece(s) | 38 Day(s) or more | - | - | F Type | 42 | - | - | - | SPCC | Electroless Nickel Plating | 34 | - | - | - | - | ||
740,059 VND 703,056 VND | 1 Piece(s) | Same day | - | - | - | - | (SMK0A) | - | - | - | - | - | - | - | - | - | ||
775,393 VND 736,623 VND | 1 Piece(s) | Same day | - | - | - | - | - | φ43.8 | - | - | - | - | - | - | - | - | ||
775,393 VND 736,623 VND | 1 Piece(s) | 14 Day(s) | - | - | - | - | 0GN□K | - | - | - | - | - | - | - | - | - | ||
944,220 VND 897,009 VND | 1 Piece(s) | Same day | - | - | - | - | 2GC □K | - | - | - | - | - | - | - | - | - | ||
915,278 VND 869,514 VND | 1 Piece(s) | 14 Day(s) | - | - | - | - | - | φ70 | - | - | - | - | - | - | - | - | ||
908,363 VND 862,945 VND | 1 Piece(s) | Same day | - | - | - | - | 2GV□,2GN□K,2GN□S | - | - | - | - | - | - | - | - | - | ||
745,013 VND 707,762 VND | 1 Piece(s) | Same day | - | - | - | - | - | φ70 | - | - | - | - | - | - | - | - | ||
980,475 VND 931,451 VND | 1 Piece(s) | Same day | - | - | - | - | 3GN□K/3GN□S | - | - | - | - | - | - | - | - | - | ||
980,475 VND 931,451 VND | 1 Piece(s) | 9 Day(s) | - | - | - | - | 3GV□ | - | - | - | - | - | - | - | - | - | ||
817,125 VND 776,269 VND | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | φ82 | - | - | - | - | - | - | - | - | ||
1,019,111 VND 968,155 VND | 1 Piece(s) | 9 Day(s) | - | - | - | - | 4GC □K | - | - | - | - | - | - | - | - | - | ||
1,250,193 VND 1,187,683 VND | 1 Piece(s) | 38 Day(s) or more | - | - | - | - | (FPW4) | - | - | - | - | - | - | - | - | - | ||
1,048,053 VND 995,650 VND | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | 4GN□K/4GN□S | - | - | - | - | - | - | - | - | - | ||
1,048,053 VND 995,650 VND | 1 Piece(s) | 14 Day(s) | - | - | - | - | 4GV□ | - | - | - | - | - | - | - | - | - | ||
884,705 VND 840,470 VND | 1 Piece(s) | Same day | - | - | - | - | - | φ94 | - | - | - | - | - | - | - | - | ||
1,062,088 VND 1,008,984 VND | 1 Piece(s) | 14 Day(s) | PK296-SG□ | - | - | - | 5GC□K/5GCH□KB | - | - | - | - | - | - | - | - | - | ||
1,351,641 VND 1,284,059 VND | 1 Piece(s) | 9 Day(s) | - | - | - | - | (FPW5) | - | - | - | - | - | - | - | - | - | ||
1,122,356 VND 1,066,238 VND | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | φ104 | - | - | - | - | - | - | - | - | ||
1,122,356 VND 1,066,238 VND | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | 5GN□K/5GN□S/5GE□S/5GU□KB | - | - | - | - | - | - | - | - | - | ||
889,288 VND 844,824 VND | 1 Piece(s) | 14 Day(s) | - | Motor mounting bracket | - | - | - | - | Others | - | - | - | 85-90(#50) | Normal | Yes | 0.28 | ||
1,122,356 VND 1,066,238 VND | 1 Piece(s) | Same day | - | - | - | - | 5GV□/5GVH□/5GVR□/5GU□KBH | - | - | - | - | - | - | - | - | - | ||
960,103 VND 912,098 VND | 1 Piece(s) | Same day | - | - | - | - | - | φ104 | - | - | - | - | - | - | - | - | ||
1,403,971 VND 1,333,772 VND | 1 Piece(s) | 9 Day(s) | - | - | - | - | (FPW6) | - | - | - | - | - | - | - | - | - | ||
1,198,151 VND 1,138,243 VND | 1 Piece(s) | Same day | - | - | - | - | (BHI62-□) | - | - | - | - | - | - | - | - | - |