(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High-quality flexible tubing components by Miyako Inc., a dedicated manufacturer of piping and engineering plastics that are able to stand up to use in water circulating systems.
Part Number |
---|
S2BFK-150 |
S2BFK-200 |
S2BFK-250 |
S2BFK-300 |
S2BFK-400 |
S2BFK-500 |
S2BFK-600 |
S2BFK-700 |
S2BFK-800 |
S2BFK-900 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length L (mm) |
---|---|---|---|---|---|
812,640 VND | 1 Piece(s) | 10 Day(s) or more | 150 | ||
875,986 VND | 1 Piece(s) | 10 Day(s) or more | 200 | ||
897,101 VND | 1 Piece(s) | 10 Day(s) or more | 250 | ||
922,600 VND | 1 Piece(s) | 10 Day(s) or more | 300 | ||
968,816 VND | 1 Piece(s) | 10 Day(s) or more | 400 | ||
1,015,430 VND | 1 Piece(s) | 10 Day(s) or more | 500 | ||
1,061,646 VND | 1 Piece(s) | 10 Day(s) or more | 600 | ||
1,108,261 VND | 1 Piece(s) | 10 Day(s) or more | 700 | ||
1,154,876 VND | 1 Piece(s) | 10 Day(s) or more | 800 | ||
1,201,091 VND | 1 Piece(s) | 10 Day(s) or more | 900 |
Loading...Tải…
Type | Flexible Tubes | Material Main Body | Cross-linked Polyethylene Pipe | Applicable Fluid | Water |
---|---|---|---|---|---|
Connecting Part Type | Swage Fittings | Braid | Presence | Connecting Part Material | Cross-linked Polyethylene Pipe |
Tube Outer Dia. D(φ) | 13.6 | Material of Gasket | Non Asbestos | Connection parts screw size | G1/2 |