(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A hard sphere. Sizes can be selected in inches.
[Materials]
· SUJ2: Can be used for rotating equipment, hinges and rod ends, etc., under low-load and medium-load conditions when especially high precision is not required.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Diameter (inch) |
---|---|---|---|---|---|---|
71,238 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1 | ||
297,202 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1-1/2 | ||
134,359 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1-1/4 | ||
87,878 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1-1/8 | ||
71,988 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1-1/16 | ||
11,885 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1/2 | ||
597,154 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1-3/4 | ||
199,468 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1-3/8 | ||
104,483 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1-3/16 | ||
5,908 VND | 100 Piece(s) | 4 Day(s) or more | 10 | 1/4 | ||
422,182 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 1-5/8 | ||
174,472 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1-5/16 | ||
747,130 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1-7/8 | ||
272,206 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1-7/16 | ||
5,908 VND | 100 Piece(s) | 4 Day(s) or more | 10 | 1/8 | ||
372,190 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 1-9/16 | ||
5,361 VND | 100 Piece(s) | 4 Day(s) or more | 10 | 1/16 | ||
4,535 VND | 10 Piece(s) | 6 Day(s) or more | 10 | 1/32 | ||
972,094 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 2 | ||
1,746,970 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 2-1/2 | ||
1,322,038 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 2-1/4 | ||
34,494 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3/4 | ||
7,901 VND | 50 Piece(s) | 4 Day(s) or more | 10 | 3/8 | ||
5,908 VND | 100 Piece(s) | 4 Day(s) or more | 10 | 3/16 | ||
4,957 VND | 100 Piece(s) | 4 Day(s) or more | 10 | 3/32 | ||
18,996 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 5/8 | ||
7,105 VND | 100 Piece(s) | 4 Day(s) or more | 10 | 5/16 | ||
5,361 VND | 100 Piece(s) | 4 Day(s) or more | 10 | 5/32 | ||
15,766 VND | 1 Piece(s) | Same day | 10 | 5/64 | ||
54,491 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 7/8 | ||
8,498 VND | 50 Piece(s) | 4 Day(s) or more | 10 | 7/16 | ||
5,908 VND | 100 Piece(s) | 4 Day(s) or more | 10 | 7/32 | ||
5,908 VND | 100 Piece(s) | 4 Day(s) or more | 10 | 7/64 | ||
16,247 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 9/16 | ||
6,705 VND | 100 Piece(s) | 4 Day(s) or more | 10 | 9/32 | ||
4,539 VND | 10 Piece(s) | 6 Day(s) or more | 10 | 9/64 | ||
28,116 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 11/16 | ||
7,503 VND | 50 Piece(s) | 4 Day(s) or more | 10 | 11/32 | ||
44,492 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 13/16 | ||
8,248 VND | 50 Piece(s) | 4 Day(s) or more | 10 | 13/32 | ||
69,488 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 15/16 | ||
11,485 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 15/32 | ||
5,908 VND | 100 Piece(s) | 4 Day(s) or more | 10 | 15/64 | ||
12,747 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 17/32 | ||
5,986 VND | 10 Piece(s) | 6 Day(s) or more | 10 | 17/64 | ||
17,247 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 19/32 | ||
21,496 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 21/32 | ||
29,495 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 23/32 | ||
39,493 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 25/32 | ||
49,492 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 27/32 | ||
61,990 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 29/32 | ||
79,487 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 31/32 |
Loading...Tải…
Material | SUJ2 | Size Unit | Inch |