(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Seal Washer SW-K Type (for Bolts with Heads; Type with Inner Diameter Exposed Thread)【10 Pieces Per Package】

Seal Washer SW-K Type (for Bolts with Heads; Type with Inner Diameter Exposed Thread)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      149,228VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A washer that makes it easy to seal threads. (SW-K type)
[Features]
·It is possible to completely prevent the leakage of liquids and the intrusion of foreign matter from tightening points.
·Excellent oil resistance, heat resistance, and tensile strength due to the use of special synthetic rubber.
·Easy to install compared to sealing materials, etc., improving workability.
·The packing part has a lip structure and has excellent sealing performance.
[Applications]
·Prevents internal leakage from the threaded part.
·To prevent intrusion from the outside into the screw part.
·Since there is a tightening margin on the inner diameter, it can be screwed in by turning it upside down after attaching it to the bolt.

Part Number
SW3X10-K
SW4X11-K
SW5X12-K
SW6X13-K
SW8X16-K
SW10X18-K
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Number Applicable Screw Dia. Outer Diameter φD
(mm)
Number of pieces
(Piece)

151,308 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 103M310.310.3

151,308 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 104M411.311.3

149,228 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

17 Day(s) or more 105M512.312.3

165,163 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 106M613.313.3

165,163 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 108M816.316.3

197,036 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 1010M1018.318.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Seal Washer Metal ring material SPCC