(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Seal Washers - SW-A Type (for Bolt with Head, Type Without Inner Diameter Tightening Margin)【10 Pieces Per Package】

Seal Washers - SW-A Type (for Bolt with Head, Type Without Inner Diameter Tightening Margin)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      149,228VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A washer that makes it easy to seal threads. (SW-A type).
[Features]
·It is possible to completely prevent the leakage of liquids and the intrusion of foreign matter from tightening points.
·Excellent oil resistance, heat resistance, and tensile strength due to the use of special synthetic rubber.
·Easy to install compared to sealing materials, etc., improving workability.
·The packing part has a lip structure and has excellent sealing performance.
[Applications]
·Prevents internal leakage from the threaded part.
·To prevent intrusion from the outside into the screw part.
·Since there is no tightening allowance on the inner diameter, it can be easily used for work that requires a bolt to be passed through.

Part Number
SW4X9-A
SW5X9-A
SW6X10-A
SW8X14-A
SW10X17-A
SW12X21-A
SW14X23-A
SW16X26-A
SW18X27-A
SW20X32-A
SW24X38-A
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Number Applicable Screw Dia. Outer Diameter φD
(mm)
Number of pieces
(Piece)

151,308 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 104M49.09.0

149,228 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 105M59.09.0

149,228 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 106M610.010

165,163 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 108M814.014.0

197,036 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 1010M1017.017.0

229,020 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 1012M1221.021.0

229,130 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 1014M1423.023.0

322,198 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 1016M1626.026.0

322,198 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 1018M1827.027.0

351,693 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 1020M2032.032.0

410,434 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 1024M2438.038.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Seal Washer Metal ring material SPCC