(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Grease Nipple, Lubricator Series, Nipple Cap

Grease Nipple, Lubricator Series, Nipple Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      33,718VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Makes grease fitting dust-proof and prevents slight leakage. [Product Specifications]Material: Can choose from PVC (Polyvinyl chloride) and PE (Polyethylene).

 
Part Number
NC-G
NC-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSColor

33,718 VND

1 Piece(s) 4 Day(s) or more 10Gray

33,718 VND

1 Piece(s) 10 Day(s) -Yellow

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Peripheral Part Material Polyethylene Main Body Material Polyethylene