(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]Lubricator Series with nickel plating. [Product Specifications]Material: Brass rod C3604, Rigid steel wire SW-C, Steel ball SWCH10R, Surface treatment: Nickel plating
Part Number |
---|
GNA1K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Screw Standard | Screw D | Main Body Material | Unit of Purchase | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
39,695 VND | 1 Piece(s) | 4 Day(s) or more | 10 | G1/8 | G1/8 | Brass rod C3604 | Sold separately (You can purchase from 1 pc.) | - |
Loading...Tải…
Type | A Type | Material | Brass |
---|
Please check the type/dimensions/specifications of the part GNA1K in the Grease Nipple, Lubricator Series, Grease Fitting, Standard Tip (G Screw) A Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GNA1K trong chuỗi Grease Nipple, Lubricator Series, Grease Fitting, Standard Tip (G Screw) A Type.
Part Number |
---|
GNA10M10K-10P |
GNA12M15K-100P |
GNA12M15K-10P |
GNA1K-100P |
GNA1K-10P |
GNA2-28K-100P |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Screw Standard | Screw D | Main Body Material | Unit of Purchase | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
659,644 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | 10 | M10 | M10x1.0 | Brass Rod C3604 | Box/pack (10 pcs. included) | 556-8307 | ||
4,904,650 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 7 Day(s) or more | 10 | M12 | M12x1.5 | Brass Rod C3604 | Box/pack (100 pcs. included) | 556-8315 | ||
679,891 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 13 Day(s) or more | 10 | M12 | M12x1.5 | Brass Rod C3604 | Box/pack (10 pcs. included) | 556-8323 | ||
1,023,605 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | G1/8 | G1/8 | Brass Rod C3604 | Box/pack (100 pcs. included) | 556-8366 | ||
138,018 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) | 10 | G1/8 | G1/8 | Brass Rod C3604 | Box/pack (10 pcs. included) | 556-8374 | ||
960,363 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 1/4 | U1/4x28 Screw Thread | Brass Rod C3604 | Box/pack (100 pcs. included) | 556-8439 |