(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Grease Nipple, Lubricator Series Glass Oiler (Part Number)

Grease Nipple, Lubricator Series Glass Oiler
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      548,466VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Lubricator Series with nickel plating. [Product Specifications]Material: Brass strip C268OR, Brass rod C3604, Brass mesh C2700 W, Average quality glass (or acrylic resin), Rigid glass BC tube, Nitrile rubber NBR, Rigid copper wire SW-C, Surface treatment: Nickel plating

 
Part Number
GO38-1
GO38-2
GO50-1
GO50-2
GO50-3
GO75-2
GO75-3
GO75-4
GO100-2
GO100-3
GO100-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Standard Body Diameter
(mm)
Screw D

548,466 VND

1 Piece(s) 4 Day(s) or more G1/838G1/8

548,466 VND

1 Piece(s) 4 Day(s) or more G1/438G1/4

821,868 VND

1 Piece(s) 4 Day(s) or more G1/850G1/8

821,868 VND

1 Piece(s) 4 Day(s) or more G1/450G1/4

821,868 VND

1 Piece(s) 4 Day(s) or more G3/850G3/8

1,335,358 VND

1 Piece(s) 6 Day(s) or more G1/475G1/4

1,364,298 VND

1 Piece(s) 4 Day(s) or more G3/875G3/8

1,542,133 VND

1 Piece(s) 6 Day(s) or more G1/275G1/2

2,310,926 VND

1 Piece(s) 4 Day(s) or more G1/4100G1/4

2,310,926 VND

1 Piece(s) 4 Day(s) or more G3/8100G3/8

2,491,406 VND

1 Piece(s) 4 Day(s) or more G1/2100G1/2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type A Type Material Brass Main Body Material Brass Rod C3604