(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Tool Series, Coiled Hose, CH Series

Air Tool Series, Coiled Hose, CH Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      724,046VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Equipped with cap nuts (G1/4) on both ends.

Part Number
CH1000
CH200
CH250
CH300
CH500
CH500L
CH700
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNormal Operating Range
(mm)
No. of Coiling

1,627,264 VND

1 Piece(s) 4 Day(s) or more 10700087

724,046 VND

1 Piece(s) 4 Day(s) or more 10120018

737,993 VND

1 Piece(s) 4 Day(s) or more 10150024

746,360 VND

1 Piece(s) 8 Day(s) 10180027

802,222 VND

1 Piece(s) 4 Day(s) or more 10300047

882,616 VND

1 Piece(s) 8 Day(s) 10330044

939,335 VND

1 Piece(s) 10 Day(s) 10420067

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Related Components Nozzle Shape Standard Features Standard