(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Used in general-purpose applications, such as sealing, doorstops, etc., due to its excellent weatherability, low-temperature and chemical resistance.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width A (mm) | Thickness T (mm) | Length (mm) |
---|---|---|---|---|---|---|---|
92,346 VND | 1 Piece(s) | 10 Day(s) or more | 100 | 0.5 | 100 | ||
199,866 VND | 1 Piece(s) | 10 Day(s) or more | 100 | 0.5 | 1000 | ||
230,546 VND | 1 Piece(s) | 10 Day(s) or more | 100 | 0.5 | 1500 | ||
97,356 VND | 1 Piece(s) | 10 Day(s) or more | 100 | 0.5 | 200 | ||
261,223 VND | 1 Piece(s) | 10 Day(s) or more | 100 | 0.5 | 2000 | ||
105,953 VND | 1 Piece(s) | 10 Day(s) or more | 100 | 0.5 | 300 | ||
117,573 VND | 1 Piece(s) | 10 Day(s) or more | 100 | 0.5 | 500 | ||
94,651 VND | 1 Piece(s) | 10 Day(s) or more | 100 | 0.5 | 150 | ||
246,085 VND | 1 Piece(s) | 10 Day(s) or more | 150 | 0.5 | 1000 | ||
349,670 VND | 1 Piece(s) | 11 Day(s) or more | 150 | 0.5 | 2000 | ||
192,296 VND | 1 Piece(s) | 10 Day(s) or more | 150 | 0.5 | 500 | ||
261,223 VND | 1 Piece(s) | 10 Day(s) or more | 200 | 0.5 | 1000 | ||
322,578 VND | 1 Piece(s) | 10 Day(s) or more | 200 | 0.5 | 1500 | ||
110,966 VND | 1 Piece(s) | 10 Day(s) or more | 200 | 0.5 | 200 | ||
208,490 VND | 1 Piece(s) | 4 Day(s) or more | 200 | 0.5 | 300 | ||
199,866 VND | 1 Piece(s) | 10 Day(s) or more | 200 | 0.5 | 500 | ||
342,898 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 0.5 | 1000 | ||
235,583 VND | 1 Piece(s) | 4 Day(s) or more | 300 | 0.5 | 300 | ||
240,905 VND | 1 Piece(s) | 10 Day(s) or more | 300 | 0.5 | 500 | ||
598,678 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 0.5 | 1500 | ||
291,901 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 0.5 | 500 | ||
228,808 VND | 1 Piece(s) | 4 Day(s) or more | 100 | 1 | 1000 | ||
246,085 VND | 1 Piece(s) | 10 Day(s) or more | 150 | 1 | 1000 | ||
290,163 VND | 1 Piece(s) | 4 Day(s) or more | 200 | 1 | 1000 | ||
342,898 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 1 | 1000 | ||
445,290 VND | 1 Piece(s) | 10 Day(s) or more | 500 | 1 | 1000 | ||
24,996 VND | 1 Piece(s) | 10 Day(s) or more | 100 | 1 | 100 | ||
95,596 VND | 1 Piece(s) | 4 Day(s) or more | 100 | 1 | 150 | ||
230,546 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 1 | 1500 | ||
297,878 VND | 1 Piece(s) | 11 Day(s) or more | 150 | 1 | 1500 | ||
322,578 VND | 1 Piece(s) | 10 Day(s) or more | 200 | 1 | 1500 | ||
445,290 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 1 | 1500 | ||
598,678 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 1 | 1500 | ||
261,223 VND | 1 Piece(s) | 10 Day(s) or more | 100 | 1 | 2000 | ||
349,670 VND | 1 Piece(s) | 11 Day(s) or more | 150 | 1 | 2000 | ||
383,935 VND | 1 Piece(s) | 10 Day(s) or more | 200 | 1 | 2000 | ||
547,681 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 1 | 2000 | ||
747,130 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 1 | 2000 | ||
127,556 VND | 1 Piece(s) | 4 Day(s) or more | 100 | 1 | 200 | ||
108,241 VND | 1 Piece(s) | 10 Day(s) or more | 150 | 1 | 200 | ||
142,426 VND | 1 Piece(s) | 4 Day(s) or more | 200 | 1 | 200 | ||
107,845 VND | 1 Piece(s) | 10 Day(s) or more | 100 | 1 | 300 | ||
125,270 VND | 1 Piece(s) | 10 Day(s) or more | 150 | 1 | 300 | ||
179,550 VND | 1 Piece(s) | 10 Day(s) or more | 200 | 1 | 300 | ||
206,641 VND | 1 Piece(s) | 10 Day(s) or more | 300 | 1 | 300 | ||
120,721 VND | 1 Piece(s) | 10 Day(s) or more | 100 | 1 | 500 | ||
192,296 VND | 1 Piece(s) | 10 Day(s) or more | 150 | 1 | 500 | ||
199,866 VND | 1 Piece(s) | 10 Day(s) or more | 200 | 1 | 500 | ||
240,905 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 1 | 500 | ||
291,901 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 1 | 500 | ||
222,180 VND | 1 Piece(s) | 10 Day(s) or more | 100 | 1.5 | 1000 | ||
281,941 VND | 1 Piece(s) | 10 Day(s) or more | 150 | 1.5 | 1000 | ||
305,846 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 1.5 | 1000 | ||
417,403 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 1.5 | 1000 | ||
556,846 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 1.5 | 1000 | ||
95,596 VND | 1 Piece(s) | 10 Day(s) or more | 100 | 1.5 | 100 | ||
100,923 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 1.5 | 150 | ||
264,011 VND | 1 Piece(s) | 10 Day(s) or more | 100 | 1.5 | 1500 | ||
357,640 VND | 1 Piece(s) | 11 Day(s) or more | 150 | 1.5 | 1500 | ||
389,511 VND | 1 Piece(s) | 10 Day(s) or more | 200 | 1.5 | 1500 |
Part Number |
---|
Loading...Tải…
Grade, Type | Ethylene (EPDM) | Material | Rubber | With or Without Adhesive | No Seal |
---|---|---|---|---|---|
Color | Black |