(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tamperproof Screw, Dedicated Tool, Hex Hole Long Bit

Tamperproof Screw, Dedicated Tool, Hex Hole Long Bit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      360,511VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can be used for longer reach than previously available hex hole use bits.

 
Part Number
HE02B65
HE03B65
HE25B65
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Size

360,511 VND

1 Piece(s) 4 Day(s) or more 10M3

360,511 VND

1 Piece(s) 4 Day(s) or more 10M5

360,511 VND

1 Piece(s) 4 Day(s) or more 10M4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Shape Hex Socket Basic Shape Related Components Sales Unit Low Quantity (can be purchased from one)
Screw Type Complete thread