(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Spring Lock Washer No. 2【1-10,000 Pieces Per Package】 (Part Number)

Spring Lock Washer No. 2

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Spring Lock Washer No. 2
  • Spring Lock Washer No. 2
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      350VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A portion of the flat washer is cut off, with a twisted shape. This twisted shape helps prevent loosening or falling if it is loosened. No. 2 is the most widely available type of spring washer.

 
Part Number
WSP2-ST3B-W1/2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

846,364 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

6 Day(s) or more 10[Steel] SteelTrivalent Chromate13-3.2Box/package-[Trivalent Chromate] Trivalent Black1/2[SWRH] SWRH72B

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Spring Washer Type (Application) Spring Washer Type Spring Washers Standard

Please check the type/dimensions/specifications of the part WSP2-ST3B-W1/2 in the Spring Lock Washer No. 2 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WSP2-ST3B-W1/2 trong chuỗi Spring Lock Washer No. 2.

Products like this...

Part Number
WSP2-310S-M5
WSP2-310S-M6
WSP2-310S-M8
WSP2-ST3B-W1/4
WSP2-ST3B-W3/8
WSP2-ST3B-W7/16
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

2,993 VND

1 Piece(s) Same day 10Stainless Steel-5.151.3Low Quantity (can be purchased from one)SUS310S---

2,688 VND

1 Piece(s) Same day 10Stainless Steel-6.161.5Low Quantity (can be purchased from one)SUS310S---

7,650 VND

1 Piece(s) Same day 10Stainless Steel-8.282Low Quantity (can be purchased from one)SUS310S---

808,970 VND

1,000 Pieces Per Package

1,000 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Steel] SteelTrivalent Chromate6.5-1.6Box/package-[Trivalent Chromate] Trivalent Black1/4[SWRH] SWRH72B

1,702,566 VND

1,000 Pieces Per Package

1,000 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Steel] SteelTrivalent Chromate9.8-2.4Box/package-[Trivalent Chromate] Trivalent Black3/8[SWRH] SWRH72B

40,947 VND

1 Piece(s)Available 6 Day(s) or more 10[Steel] SteelTrivalent Chromate11.4-2.8Box/package-[Trivalent Chromate] Trivalent Black7/16[SWRH] SWRH72B