(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cross-Head, Set Screw, Pointed Tip【1-500 Pieces Per Package】

Cross-Head, Set Screw, Pointed Tip
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      46,831VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screws in deeply, and is used for permanent positioning of parts or for micro-adjustment screws.

Part Number
SSPK-STC-M6-8
SSPK-STC-M6-10
SSPK-STC-M6-12
SSPK-STC-M6-15
SSPK-STN-M6-8
SSPK-STN-M6-10
SSPK-STU-M6-8
SSPK-STU-M6-10
SSPK-STU-M6-12
SSPK-STU-M6-15
SSPK-SUS-M6-8
SSPK-SUS-M6-10
SSPK-SUS-M6-12
SSPK-SUS-M6-15
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength L
(mm)
Material Surface Treatment_ Sales Unit

47,860 VND

1 Piece(s) Available 6 Day(s) or more -8[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingLow Quantity (can be purchased from one)

47,088 VND

1 Piece(s) Available 6 Day(s) or more -10[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingLow Quantity (can be purchased from one)

48,006 VND

1 Piece(s) Available 6 Day(s) or more -12[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingLow Quantity (can be purchased from one)

48,125 VND

1 Piece(s) Available 6 Day(s) or more -15[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingLow Quantity (can be purchased from one)

2,749,560 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

15 Day(s) or more 108[Steel] SWCH Equivalent[Nickel Plating] Nickel PlatingBox/package

47,088 VND

1 Piece(s) Available 6 Day(s) or more 1010[Steel] SWCH Equivalent[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)

46,831 VND

1 Piece(s) Available 6 Day(s) or more -8[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

47,151 VND

1 Piece(s) Available 6 Day(s) or more -10[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

48,006 VND

1 Piece(s) Available 6 Day(s) or more -12[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

48,125 VND

1 Piece(s) Available 6 Day(s) or more -15[Steel] SWCH Equivalent[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

48,986 VND

1 Piece(s) Available 6 Day(s) or more 108[Stainless Steel] Equivalent to SUS304[Not Provided] NoLow Quantity (can be purchased from one)

49,397 VND

1 Piece(s) Available 6 Day(s) or more 1010[Stainless Steel] Equivalent to SUS304[Not Provided] NoLow Quantity (can be purchased from one)

49,590 VND

1 Piece(s) Available 6 Day(s) or more 1012[Stainless Steel] Equivalent to SUS304[Not Provided] NoLow Quantity (can be purchased from one)

49,736 VND

1 Piece(s) Available 6 Day(s) or more 1015[Stainless Steel] Equivalent to SUS304[Not Provided] NoLow Quantity (can be purchased from one)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Nominal of Thread (M) 6 Tip Shape Cone Point Mounting Hole Shape Cross-Head
Basic Shape Set Screw Thread Type Metric coarse Application Standard
Additional Shape Standard