(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304, SUS316L, SUS430, Titanium Brass
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, Hot dip galvanized, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, black chrome, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German brown plating, tin cobalt, nickel with loosening-prevention agent + ALOK loosening-prevention agent, bright chromate plating + ALOK loosening-prevention agent, trivalent black + ALOK loosening prevention agent
Part Number |
---|
CSPCSZ-SUSTBS-M2-14 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,999,200 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | 14 Day(s) or more | 10 | 2 | 14 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard |
Loading...Tải…
Mounting Hole Shape | Phillips | Detailed Shape | Disc | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Tip Shape | Flat End | Application | Standard |
Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part CSPCSZ-SUSTBS-M2-14 in the Phillips Flat Head Screw series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSPCSZ-SUSTBS-M2-14 trong chuỗi Phillips Flat Head Screw.
Part Number |
---|
CSPCSZ-316L-M2-6 |
CSPCSZ-316L-M2-8 |
CSPCSZ-316L-M2.6-10 |
CSPCSZ-SUSTBS-M2-15 |
CSPCSZ-SUSTBS-M2-16 |
CSPCSZ-SUSTBS-M2-18 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,360 VND | 1 Piece(s) | Same day | 10 | 2 | 6 | [Not Provided] No | [Stainless Steel] SUS316L | 0.4 | Low Quantity (can be purchased from one) | Standard | |||
38,133 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 2 | 8 | [Not Provided] No | [Stainless Steel] SUS316L | 0.4 | Low Quantity (can be purchased from one) | Standard | ||
38,788 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 2.6 | 10 | [Not Provided] No | [Stainless Steel] SUS316L | 0.45 | Low Quantity (can be purchased from one) | Standard | ||
4,999,200 VND | 4,000 Pieces Per Package 4,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 2 | 15 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard | ||
3,749,400 VND | 3,000 Pieces Per Package 3,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 2 | 16 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard | ||
4,499,280 VND | 3,000 Pieces Per Package 3,000 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | 2 | 18 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard |