(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Phillips Flat Head Screw【1-15,000 Pieces Per Package】 (Part Number)

Phillips Flat Head Screw
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      350VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304, SUS316L, SUS430, Titanium Brass
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, Hot dip galvanized, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, black chrome, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German brown plating, tin cobalt, nickel with loosening-prevention agent + ALOK loosening-prevention agent, bright chromate plating + ALOK loosening-prevention agent, trivalent black + ALOK loosening prevention agent

Part Number
CSPCSZ-SUSTBS-M2.5-18
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape

2,211,896 VND

1 Pack(s)

2,000 Pieces Per Package

2,000 Pieces Per Package

14 Day(s) or more 102.518[Black Painted] Black Paint[Stainless Steel] Equivalent to SUS3040.45Low Quantity (can be purchased from one)Standard

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Mounting Hole Shape Phillips Detailed Shape Disc Thread Type Metric coarse
Basic Shape Standard (Round) Tip Shape Flat End Application Standard
Screw Type Complete thread

Please check the type/dimensions/specifications of the part CSPCSZ-SUSTBS-M2.5-18 in the Phillips Flat Head Screw series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSPCSZ-SUSTBS-M2.5-18 trong chuỗi Phillips Flat Head Screw.

Products like this...

Part Number
CSPCSZ-316L-M2-6
CSPCSZ-316L-M2-8
CSPCSZ-316L-M2.6-10
CSPCSZ-SUSTBS-M2.5-20
CSPCSZ-SUSTBS-M2.5-25
CSPCSZ-SUSTBS-M2.5-3
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape

2,360 VND

1 Piece(s) Same day 1026[Not Provided] No[Stainless Steel] SUS316L0.4Low Quantity (can be purchased from one)Standard

38,133 VND

1 Piece(s)Available 6 Day(s) or more 1028[Not Provided] No[Stainless Steel] SUS316L0.4Low Quantity (can be purchased from one)Standard

38,788 VND

1 Piece(s)Available 6 Day(s) or more 102.610[Not Provided] No[Stainless Steel] SUS316L0.45Low Quantity (can be purchased from one)Standard

2,211,896 VND

2,000 Pieces Per Package

2,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 102.520[Black Painted] Black Paint[Stainless Steel] Equivalent to SUS3040.45Low Quantity (can be purchased from one)Standard

2,013,927 VND

1,500 Pieces Per Package

1,500 Pieces Per Package

1 Pack(s) 14 Day(s) or more 102.525[Black Painted] Black Paint[Stainless Steel] Equivalent to SUS3040.45Low Quantity (can be purchased from one)Standard

39,421 VND

1 Piece(s)Available 6 Day(s) or more 102.53[Black Painted] Black Paint[Stainless Steel] Equivalent to SUS3040.45Low Quantity (can be purchased from one)Standard