(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A caster with integrated production in Japan.
[Features]
· A general purpose type used extensively.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.
Part Number |
---|
WKP-75MCB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Properties | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
645,095 VND | 1 Piece(s) | 8 Day(s) or more | 100 | - | 140.01~220.00 | No | 117.6 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 63 | 63 | 82 | 89 | 75 | 32 | Available |
Loading...Tải…
Caster Type | Plate Type Fixed | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part WKP-75MCB in the General Purpose Caster (Steel) Medium Loads Plate Fixed Type W Series WK (GOLD CASTER) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WKP-75MCB trong chuỗi General Purpose Caster (Steel) Medium Loads Plate Fixed Type W Series WK (GOLD CASTER).
Part Number |
---|
WK-100MCB-S |
WK-100N |
WK-100RB |
WKP-75RB |
WKP-75RBE |
WKP-75UB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Properties | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper (Detail) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,178,053 VND | 1 Piece(s) | 7 Day(s) or more | 144 | - | 140.01~220.00 | With Rotation Stopper | 176.4 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 80 | 45 | 116 | 79 | 100 | 34 | Available | ||
396,673 VND | 1 Piece(s) | 9 Day(s) or more | 144 | - | 140.01~220.00 | No | 176.4 | [Rubber] Conductive Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | 80 | 45 | 116 | 79 | 100 | 40 | No | ||
446,823 VND | 1 Piece(s) | 5 Day(s) or more | 144 | - | 80.01~140.00 | No | 127.4 | [Synthetic Rubber] Black rubber | Abrasion Resistance / Cold Resistance | 80 | 45 | 116 | 79 | 100 | 35 | Available | ||
316,203 VND | 1 Piece(s) | 8 Day(s) or more | 100 | - | 80.01~140.00 | No | 78.4 | [Synthetic Rubber] Black rubber | Abrasion Resistance / Cold Resistance | 63 | 63 | 82 | 89 | 75 | 32 | Available | ||
338,018 VND | 1 Piece(s) | 9 Day(s) or more | 100 | Static electricity prevention | 80.01~140.00 | No | 78.4 | [Rubber] Conductive Rubber | Abrasion Resistance / Cold Resistance / Antistatic | 63 | 63 | 82 | 89 | 75 | 32 | Available | ||
452,018 VND | 1 Piece(s) | 5 Day(s) or more | 100 | - | 140.01~220.00 | No | 117.6 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 63 | 63 | 82 | 89 | 75 | 32 | Available |