(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
If you are looking for a proximity sensor, first form E2E. World-class performance/quality, wide variations allow you to choose the most suitable model according to your requirements.
Excellent environmental resistance is realized. The standard cable is oil resistant PVC. On sensing surface used strong material for cutting oil
Part Number |
---|
E2E-X4MD1 5M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Connector specifications | Self-diagnosis output function | Standard sensing object | Model details | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,014,000 VND | 1 Piece(s) | 11 Day(s) | ~5 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | [Stainless Steel] Stainless Steel (SUS303) | M8 | 20.1~30 | 26 | CE / IEC | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Pre-wired model | ① brown + V, ④ blue 0V | 5 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | - | 4 | - | - | - | - | - |
Loading...Tải…
Shape | Screw Type | Detected Objects | Magnetic Metal | Detection Direction | Front Surface |
---|---|---|---|---|---|
Detecting Surface Material | Polybutylene Terephthalate | Amplifier | Amplifier Built-in Type |
Please check the type/dimensions/specifications of the part E2E-X4MD1 5M in the Standard Type Proximity Sensor [E2E] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2E-X4MD1 5M trong chuỗi Standard Type Proximity Sensor [E2E].
Part Number |
---|
E2E-X10D1-M1GJ 0.5M |
E2E-X10D1-M1GJ 1M |
E2E-X10D1-M1J-T 0.3M |
E2E-X4MD1 DC12-24 2M |
E2E-X4MD1-M1 |
E2E-X4MD1-M1G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Connector specifications | Self-diagnosis output function | Standard sensing object | Model details | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,606,825 VND | 1 Piece(s) | 13 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M30 | 40.1~50 | 43 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Connector model (M12) | M12 (① brown + V, ④ blue 0V) | 0.5 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 10 | - | - | - | - | - | ||
2,647,751 VND | 1 Piece(s) | 6 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement | Shield Type | Brass Nickel Plated | M30 | - | 43 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Connector model (M12) | - | 1 | Standard | - | - | - | 10 | Connector relay type (IEC pin wiring) | None | - | - | - | ||
2,570,370 VND | 1 Piece(s) | 9 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M30 | 40.1~50 | 43 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire non-polar | NO | Connector model (M12) | M12 (③+V (0V), ④0V (+V)) | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 10 | - | - | - | - | - | ||
1,143,600 VND | 1 Piece(s) | Same day | ~5 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | [Stainless Steel] Stainless Steel (SUS303) | M8 | 20.1~30 | 26 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Pre-wired model | ① brown + V, ④ blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | - | 4 | - | - | - | - | - | ||
1,590,226 VND | 1 Piece(s) | 15 Day(s) or more | ~5 | Standard / Cold Resistance | Non Shield Type | Brass Nickel Plated | M8 | 20.1~30 | 26 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Connector model (M12) | M12 (③ brown + V, ④ blue 0V) | - | Standard | Vinyl (PVC) insulated round cord | - | - | 4 | - | - | - | - | - | ||
1,594,061 VND | 1 Piece(s) | Same day | ~5 | Standard / Cold Resistance | Non Shield Type | [Stainless Steel] Stainless Steel (SUS303) | M8 | 20.1~30 | 26 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Connector model (M12) | ① brown + V, ④ blue 0V | - | Standard | Vinyl (PVC) insulated round cord | - | - | 4 | - | - | - | - | - |