(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A resin case type proximity sensor with excellent water resistance.
· An IP68 compliant protective structure.
· Dealing with mutual interference (different frequency type also available).
Part Number |
---|
E2F-X1R5E1 5M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,538,000 VND | 1 Piece(s) | Same day | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip Proofing | M8 | 20.1~30 | 30 | CE / IEC | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NO | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ3.5, 3-core | - | - | 1.5 |
Loading...Tải…
Shape | Screw Type | Detected Objects | Magnetic Metal | Shielded / Non-shielded | Shield Type |
---|---|---|---|---|---|
Detection Direction | Front Surface | Case Material | Polyarylate | Detecting Surface Material | Polyarylate |
Amplifier | Amplifier Built-in Type | Protection Structure (IEC) | IP68 | Types | Resin case (water-resistant) type |
Connection Method | Pre-wired model |
Please check the type/dimensions/specifications of the part E2F-X1R5E1 5M in the Resin Case Type Proximity Sensor [E2F] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2F-X1R5E1 5M trong chuỗi Resin Case Type Proximity Sensor [E2F].
Part Number |
---|
E2F-X10F1 2M |
E2F-X10Y1 2M |
E2F-X10Y1 5M |
E2F-X1R5E2 2M |
E2F-X1R5F1 2M |
E2F-X1R5Y1 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,102,396 VND | 1 Piece(s) | 6 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip Proofing | M30 | 40.1~50 | 50 | IEC / CE | Direct Current 3-Wire Type | 12-24 VDC | PNP voltage/current output | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 3-core | - | - | 10 | ||
2,616,245 VND | 1 Piece(s) | 6 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip Proofing | M30 | 40.1~50 | 50 | CCC / IEC / CE | AC, 2-Wire | 24-240 VAC | AC, 2-Wire | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core | - | - | 10 | ||
2,801,398 VND | 1 Piece(s) | 6 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip Proofing | M30 | 40.1~50 | 50 | CCC / IEC / CE | AC, 2-Wire | 24-240 VAC | AC, 2-Wire | NO | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core | - | - | 10 | ||
1,556,838 VND | 1 Piece(s) | 6 Day(s) or more | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip Proofing | M8 | 20.1~30 | 30 | IEC / CE | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NC | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ3.5, 3-core | - | - | 1.5 | ||
1,559,990 VND | 1 Piece(s) | 6 Day(s) | ~2 | Standard / Oil Resistance Reinforcement / Water/Drip Proofing | M8 | 20.1~30 | 30 | IEC / CE | Direct Current 3-Wire Type | 12-24 VDC | Direct Current 3-Wire Type PNP | NO | - | 2 | - | Vinyl (PVC)-insulated round cord, φ3.5, 3-core | - | - | 1.5 | ||
1,987,918 VND | 1 Piece(s) | Same day | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip Proofing | M8 | 30.1~40 | 40 | CCC / IEC / CE | AC, 2-Wire | 24-240 VAC | AC, 2-Wire | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ3.5, 2-core | - | - | 1.5 |