(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sylomer (Vibration-Proof Pad)

Sylomer (Vibration-Proof Pad)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      156,805VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Vibration-proofing material made from high-performance, high-durability polyurethane foam.

[Features]
・Shock absorption and attenuation performance.
・Vibration transmissibility is low at resonance frequency.
・Proven reliable performance of more than 30 years.
・Mixed cell structure of open cell and closed cell.

Part Number
GSM010-050-12
GSM010-050-25
GSM010-075-12
GSM010-075-25
GSM010-100-12
GSM010-100-25
GSM010-150-12
GSM010-150-25
GSM010-200-12
GSM010-200-25
GSM020-050-12
GSM020-050-25
GSM020-075-12
GSM020-075-25
GSM020-100-12
GSM020-100-25
GSM020-150-12
GSM020-150-25
GSM020-200-12
GSM020-200-25
GSM030-050-12
GSM030-050-25
GSM030-075-12
GSM030-075-25
GSM030-100-25
GSM030-150-12
GSM030-150-25
GSM030-200-12
GSM030-200-25
GSM040-050-12
GSM040-050-25
GSM040-075-12
GSM040-075-25
GSM040-100-12
GSM040-100-25
GSM040-150-12
GSM040-150-25
GSM040-200-12
GSM040-200-25
GSM050-050-12
GSM050-050-25
GSM050-075-12
GSM050-075-25
GSM050-100-12
GSM050-100-25
GSM050-150-12
GSM050-150-25
GSM050-200-12
GSM050-200-25
GSM100-050-12
GSM100-050-25
GSM100-075-12
GSM100-075-25
GSM100-100-12
GSM100-100-25
GSM100-150-12
GSM100-150-25
GSM100-200-12
GSM100-200-25
GSM190-050-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Area
(cm2)
Color Loss Coefficient

175,388 VND

1 Piece(s) 4 Day(s) or more Sylomer GSM010505012.525Yellow0.25

235,696 VND

1 Piece(s) 4 Day(s) or more Sylomer GSM01050502525Yellow0.25

199,770 VND

1 Piece(s) 4 Day(s) or more Sylomer GSM010757512.556Yellow0.25

257,403 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM01075752556Yellow0.25

179,165 VND

1 Piece(s) 6 Day(s) or more Sylomer GSM01010010012.5100Yellow0.25

274,585 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM01010010025100Yellow0.25

295,851 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM01015015012.5225Yellow0.25

510,741 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM01015015025225Yellow0.25

489,183 VND

1 Piece(s) 4 Day(s) or more Sylomer GSM01020020012.5400Yellow0.25

836,741 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM01020020025400Yellow0.25

156,805 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM020505012.525Orange0.23

214,325 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM02050502525Orange0.23

193,936 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM020757512.556Orange0.23

280,910 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM02075752556Orange0.23

203,000 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM02010010012.5100Orange0.23

324,790 VND

1 Piece(s) 4 Day(s) or more Sylomer GSM02010010025100Orange0.23

350,980 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM02015015012.5225Orange0.23

560,843 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM02015015025225Orange0.23

557,356 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM02020020012.5400Orange0.23

932,161 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM02020020025400Orange0.23

167,491 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM030505012.525Blue0.21

225,231 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM03050502525Blue0.21

214,871 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM030757512.556Blue0.21

304,565 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM03075752556Blue0.21

335,990 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM03010010025100Blue0.21

419,735 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM03015015012.5225Blue0.21

649,238 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM03015015025225Blue0.21

673,493 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM03020020012.5400Blue0.21

1,086,745 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM03020020025400Blue0.21

172,671 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM040505012.525Pink0.16

243,560 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM04050502525Pink0.16

235,810 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM040757512.556Pink0.16

344,048 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM04075752556Pink0.16

257,950 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM04010010012.5100Pink0.16

380,363 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM04010010025100Pink0.16

477,255 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM04015015012.5225Pink0.16

751,243 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM04015015025225Pink0.16

778,176 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM04020020012.5400Pink0.16

1,267,823 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM04020020025400Pink0.16

178,070 VND

1 Piece(s) 4 Day(s) or more Sylomer GSM050505012.525Green0.17

251,676 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM05050502525Green0.17

233,748 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM050757512.556Green0.17

360,243 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM05075752556Green0.17

282,333 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM05010010012.5100Green0.17

436,590 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM05010010025100Green0.17

525,733 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM05015015012.5225Green0.17

876,881 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM05015015025225Green0.17

871,903 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM05020020012.5400Green0.17

1,489,138 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM05020020025400Green0.17

188,756 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM100505012.525Brown0.13

278,121 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM10050502525Brown0.13

294,641 VND

1 Piece(s) 4 Day(s) or more Sylomer GSM100757512.556Brown0.13

421,250 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM10075752556Brown0.13

364,383 VND

1 Piece(s) 4 Day(s) or more Sylomer GSM10010010012.5100Brown0.13

548,091 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM10010010025100Brown0.13

645,135 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM10015015012.5225Brown0.13

1,126,336 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM10015015025225Brown0.13

1,079,373 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM10020020012.5400Brown0.13

1,927,586 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM10020020025400Brown0.13

199,663 VND

1 Piece(s) 5 Day(s) or more Sylomer GSM190505012.525Red0.13

Loading...Tải…

Basic InformationThông tin cơ bản

Type Antivibration Pads

Frequently asked question (FAQ)FAQ

Question:Question: How do I select a product?
Answer:Answer: Select from the allowable loads in the catalog. The actual performance will not be realized if the load is too heavy or too light compared to the allowable load. As well, avoid use at frequencies in the amplified range.