(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Top Chain Rail (TCR)

Top Chain Rail (TCR)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      261,637VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-high molecular weight polyethylene rails make it possible to construct environmentally friendly conveyor lines, with little dust or noise. White, so ideal for the transport of food.

Part Number
TCR20X5
TCR20X6
TCR25X5
TCR25X6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSW
(mm)
t
(mm)

261,637 VND

1 Piece(s) 9 Day(s) 10205

262,620 VND

1 Piece(s) 9 Day(s) 10206

262,817 VND

1 Piece(s) Same day 10255

302,357 VND

1 Piece(s) 9 Day(s) 10256

Loading...Tải…

  1. 1