(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A stopper that can be adjusted to the desired height. Can also be used as an auxiliary clamp. A short type is also available.
Part Number |
---|
BJ211-08001 |
BJ211-08011 |
BJ211-10001 |
BJ211-10011 |
BJ211-12001 |
BJ211-12011 |
BJ211-16001 |
BJ211-16011 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Specifications | Thread Diameter M (mm) | Thread Length H2 (mm) | Stopper Length L |
---|---|---|---|---|---|---|---|---|---|
389,955 VND | 1 Piece(s) | 9 Day(s) | 10 | Standard type | M8×1.25 | 40 | 40 | ||
248,900 VND | 1 Piece(s) | Same day | 10 | Short Type | M8×1.25 | 20 | 40 | ||
484,208 VND | 1 Piece(s) | Same day | 10 | Standard type | M10×1.5 | 50 | 50 | ||
393,240 VND | 1 Piece(s) | 9 Day(s) | 10 | Short Type | M10×1.5 | 25 | 50 | ||
553,630 VND | 1 Piece(s) | Same day | 10 | Standard type | M12×1.75 | 60 | 60 | ||
455,690 VND | 1 Piece(s) | 9 Day(s) | 10 | Short Type | M12×1.75 | 30 | 60 | ||
894,403 VND | 1 Piece(s) | 9 Day(s) | 10 | Standard type | M16×2 | 80 | 80 | ||
637,261 VND | 1 Piece(s) | 9 Day(s) | 10 | Short Type | M16×2 | 40 | 80 |