(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
There are 2 types of adjustment brakes available, single type and double type, which can be used with any bolt such as a ball plunger.
Part Number |
---|
BJ215-08020S |
BJ215-08020W |
BJ215-10025S |
BJ215-10025W |
BJ215-12032S |
BJ215-12032W |
BJ215-16040S |
BJ215-16040W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Specifications | Thread Diameter M (mm) | Height H |
---|---|---|---|---|---|---|---|---|
538,295 VND | 1 Piece(s) | Same day | 10 | Single | M8×1.25 | 20 | ||
663,115 VND | 1 Piece(s) | 9 Day(s) | 10 | Double | M8×1.25 | 20 | ||
714,161 VND | 1 Piece(s) | 9 Day(s) | 10 | Single | M10×1.5 | 25 | ||
824,190 VND | 1 Piece(s) | 9 Day(s) | 10 | Double | M10×1.5 | 25 | ||
845,603 VND | 1 Piece(s) | 9 Day(s) | 10 | Single | M12×1.75 | 32 | ||
920,265 VND | 1 Piece(s) | Same day | 10 | Double | M12×1.75 | 32 | ||
1,063,576 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Single | M16×2 | 40 | ||
1,546,158 VND | 1 Piece(s) | 9 Day(s) | 10 | Double | M16×2 | 40 |