GTR gear motor Double shaft speed reducer (0.1kW to 2.2kW) Parallel shaft

:
NISSEI

  • The product images are representative only. Specifications may vary by part number, including shape and color.

[Features] Double shaft speed reducer with the speed reducer of the GTR gear motor separated as an independent unit.

Product Specification

Equivalent 4P Motor CapacityEquivalent to 0.1 kW to 2.2 kW
Speed Reducer SectionReduction MethodHelical Gear
Lubrication methodGrease lubrication (maintenance free)
Output shaftnew JIS key (JIS B 1301-1996 standard type) *Key material is included.
Output shaft materialS43C
Case materialDie-cast aluminum (frame 50 is cast iron)
Ambient conditionsAmbient temperature-10°C to 40°C
Ambient humidity85% or less (no condensation)
High1,000 m or less
EnvironmentNo Corrosive or Explosive Gases, Steam, or Similar Substances in Surroundings.
A well-ventilated location free from dust.
Installation LocationIndoor
PaintingPainting MethodAnion painting, acrylic paint
Coating ColorGray (Munsell value: 9B6/0.5)
Mounting DirectionNo restrictions on installation angle, such as horizontal, vertical, or inclined

Specifications Table

Equivalent 4P
Motor Capacity
Frame NumberReduction ratioactual reduction ratioOutput shaft allowable torque
Input (1,500 r/min)
Allowable O.H.L.Approximate Mass
Nkgf
N⋅mkgf·mInput shaftOutput shaftInput shaftOutput shaftG3LG3FG3K
0.1 kW181/533/16430.3117677018782.5 kg3 kg3 kg
1/1077/7796.10.621,140116
1/15119/18049.10.931,270129
1/2049/984121.21,530156
1/2528/697151.51,650168
1/3035/1066191.91,780181
1/4035/1404242.41,910194
1/507/3512932,040208
221/6011/684353.61762,800182853.5 kg4 kg4 kg
1/8021/1634474.83,180324
1/1007/6845963,180324
1/120147/17974717.23,180324
1/16021/3268949.63,180324
1/20021/408511711.93,180324
281/300221/65190157161763,430183506.5 kg7 kg7 kg
1/375187/68370196203,430350
1/4501183/521520235243,430350
321/600147/8819231331.91765,880186009.5 kg10 kg10 kg
1/75049/3646439139.95,880600
*1/90062/57063431445,880600
*1/120046/55195431445,880600
0.2 kW181/533/1646.10.6219677020782.5 kg3 kg3 kg
1/1077/77911.81.21,140116
1/15119/180418.61.91,270129
1/2049/98424.52.51,450147
1/2528/69730.43.11,550158
221/307/21636.33.71962,280202323.5 kg4 kg4 kg
1/4091/3600474.82,410245
1/5011/54058.862,540259
1/60637/3960070.67.22,800285
1/8091/720094.19.63,000306
*1/10011/1080979.93,180324
281/10013/135311711.91963,690203765.5 kg6 kg6 kg
1/12091/1100014014.34,320440
1/1601/16518719.14,450454
1/2007/137523423.94,450454
321/30091/2734831331.91965,880206009.5 kg10 kg10 kg
1/37577/2862039139.95,880600
1/45091/41022431445,880600
401/6009/530062663.91967,0602072016k17.5k-
*1/75062/46427764787,060720
*1/90023/21259764787,060720
*1/12009/10600764787,060720
0.4 kW221/57/34121.22451,140251164 kg4.5 kg4.5 kg
1/107/68252.51,530156
1/1549/748363.71,780181
1/207/136484.91,910194
1/257/170616.22,050209
281/301/30737.42453,310253376 kg6.5 kg6.5 kg
1/40221/8610949.63,690376
1/50187/903011711.94,080416
1/60169/984014014.34,450454
1/8065/516618719.14,450454
*1/10055/541819319.74,450454
321/1007/68823423.92456,370256509 kg9.5 kg9.5 kg
1/12077/936028128.77,640779
1/16021/332837438.27,640779
1/200189/38272431447,640779
401/3007/216062663.92457,0602572017.5 kg19 kg-
*1/37577/29328764787,060720
*1/45049/21600764787,060720
50*1/60057/353601,2251252459,800251,00047 kg52 kg-
*1/75025/194481,2251259,8001,000
*1/9005/43381,2251259,8001,000
*1/120033/406641,2251259,8001,000
0.75 kW281/591/459232.32941,650301686 kg6.5 kg6.5 kg
1/101/10454.62,280232
1/1591/1360686.92,800285
1/205/102919.33,050311
1/257/17011411.63,180324
321/303/9213613.92945,220305329.5 kg10 kg10 kg
1/4013/51617517.95,470558
1/5011/54022022.45,780589
1/6013/77426426.96,080620
1/8013/103235135.86,180630
*1/10011/108036236.96,770690
401/10091/900043944.82949,1703093516 kg17.5 kg-
1/12077/940052753.89,170935
1/1609/140070371.79,170935
1/2009/1750764789,170935
501/300211/620131,1761202949,800301,00047.5 kg52.5 kg-
*1/37594/361031,2251259,8001,000
*1/45065/291671,2251259,8001,000
1.5 kW321/51/5454.63432,2803523210 kg10.5 kg10.5 kg
1/101/10919.33,180324
1/151/1513613.93,690376
1/201/2018118.54,190427
1/259/23022623.14,410450
401/301/3027227.83436,6003567317 kg18.5 kg-
1/4013/54035135.86,960710
1/5011/56443944.86,960710
1/6091/540052753.87,210735
1/8013/108070371.77,400755
*1/10011/112872473.97,400755
501/10025/261887889.634312,500351,27546.5 kg51.5 kg-
1/12077/89931,06010812,5001,275
*1/16033/54741,23012512,5001,275
*1/20030/58311,23012512,5001,275
2.2 kW401/57/36666.73922,8004028516.5 kg18 kg-
1/107/7213113.44,080416
1/1549/72019720.14,580467
1/207/14426426.95,220532
1/257/18032933.66,110623
501/305/15439540.33929,0404092246.5 kg51.5 kg-
1/40399/15,48849950.99,420961
1/50399/2024062363.610,0001,020
1/6049/290474876.310,0001,020
1/8049/37951,00010210,1001,030
*1/10021/21161,23012510,1001,030

(Note) 1. The allowable O.H.L. value is measured at the center position of the output shaft.
2. The * symbol indicates a torque-limited model. Please pay special attention to the allowable torque in the performance table.

G3K-22-80-020 | GTR gear motor Double shaft speed reducer (0.1kW to 2.2kW) Parallel shaft | NISSEI | MISUMI Vietnam