(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A ball grip made from tough plastic. Available with or without a metal core and in either black or red.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Section Material | Nominal of Thread | Grip thickness D (mm) | Grip length (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|
28,380 VND 20,434 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M5 | 20 | 19 | B (Black) | ||
74,440 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M5 | 20 | 19 | R (Red) | ||
61,640 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M6 | 20 | 19 | B (Black) | ||
28,380 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M6 | 20 | 19 | R (Red) | ||
33,990 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M6 | 25 | 24 | B (Black) | ||
102,030 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M6 | 25 | 24 | R (Red) | ||
33,990 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M8 | 25 | 24 | B (Black) | ||
33,990 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M8 | 25 | 24 | R (Red) | ||
78,120 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M8 | 32 | 30 | B (Black) | ||
47,190 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M8 | 32 | 30 | R (Red) | ||
72,260 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M10 | 32 | 30 | B (Black) | ||
79,160 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M10 | 32 | 30 | R (Red) | ||
73,590 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M10 | 40 | 38 | B (Black) | ||
211,050 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M10 | 40 | 38 | R (Red) | ||
73,590 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M12 | 40 | 38 | B (Black) | ||
73,590 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M12 | 40 | 38 | R (Red) | ||
156,130 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M12 | 50 | 48 | B (Black) | ||
228,373 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M12 | 50 | 48 | R (Red) | ||
156,230 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M16 | 50 | 48 | B (Black) | ||
228,373 VND | 1 Piece(s) | Same day | 10 | [Plastic] ABS | M16 | 50 | 48 | R (Red) | ||
79,789 VND | 1 Piece(s) | Same day | 10 | Brass | M5 | 20 | 19 | B (Black) | ||
49,500 VND | 1 Piece(s) | Same day | 10 | Brass | M5 | 20 | 19 | R (Red) | ||
66,491 VND | 1 Piece(s) | Same day | 10 | Brass | M6 | 20 | 19 | B (Black) | ||
115,830 VND | 1 Piece(s) | Same day | 10 | Brass | M6 | 20 | 19 | R (Red) | ||
52,140 VND | 1 Piece(s) | Same day | 10 | Brass | M6 | 25 | 24 | B (Black) | ||
83,880 VND | 1 Piece(s) | Same day | 10 | Brass | M6 | 25 | 24 | R (Red) | ||
62,370 VND | 1 Piece(s) | Same day | 10 | Brass | M8 | 25 | 24 | B (Black) | ||
128,640 VND | 1 Piece(s) | Same day | 10 | Brass | M8 | 25 | 24 | R (Red) | ||
70,290 VND | 1 Piece(s) | Same day | 10 | Brass | M8 | 32 | 30 | B (Black) | ||
70,290 VND | 1 Piece(s) | Same day | 10 | Brass | M8 | 32 | 30 | R (Red) | ||
82,830 VND | 1 Piece(s) | Same day | 10 | Brass | M10 | 32 | 30 | B (Black) | ||
125,270 VND | 1 Piece(s) | Same day | 10 | Brass | M10 | 32 | 30 | R (Red) | ||
123,450 VND | 1 Piece(s) | Same day | 10 | Brass | M10 | 40 | 38 | B (Black) | ||
130,430 VND | 1 Piece(s) | Same day | 10 | Brass | M10 | 40 | 38 | R (Red) | ||
180,600 VND | 1 Piece(s) | Same day | 10 | Brass | M12 | 40 | 38 | B (Black) | ||
134,556 VND | 1 Piece(s) | Same day | 10 | Brass | M12 | 40 | 38 | R (Red) | ||
259,500 VND | 1 Piece(s) | Same day | 10 | Brass | M12 | 50 | 48 | B (Black) | ||
186,270 VND | 1 Piece(s) | Same day | 10 | Brass | M12 | 50 | 48 | R (Red) | ||
316,421 VND | 1 Piece(s) | Same day | 10 | Brass | M16 | 50 | 48 | B (Black) | ||
316,421 VND | 1 Piece(s) | Same day | 10 | Brass | M16 | 50 | 48 | R (Red) |
Loading...Tải…
Types | Fixed Shape | Shape | The shape of a ball | Grip Material | ABS |
---|---|---|---|---|---|
Grip surface | No | Mounting Section Surface Treatment | No | Mounting Method | Female Thread |