(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Line Type Window

Line Type Window
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      180,450VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert type oil-level inspection window.
Inside, the aluminum plate features a level line, facilitating easier verification of the volume of oil.

[Features]
· Inset mounting type.

Part Number
LE-17
LE-26
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Hole Diameter d1
(φ)

209,323 VND

1 Piece(s) Same day 1017

180,450 VND

1 Piece(s) Same day 1026

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Round-shaped type Circular Type Fitting (No Flange) Additional Functions for Level Visibility Line
Other Added Functions No Body Material Polycarbonate Seal Portion Material Nitrile Rubber (NBR)
Maximum Operating Temperature(℃) 100 Color Transparency