(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Solid Handwheel (NSH, SH) (Part Number)

Solid Handwheel (NSH, SH)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      742,966VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Made using impact- and chemical-resistant special resin materials. A foldable type is also available in which the grip can be stowed away when not in use.

[Features]
· Made using special resin materials which, as well as offering excellent shock and impact resistance, also exhibit excellent durability against most acid, alkali and oil chemicals.
· A rim type with a finger grip.
· The front of the boss hole can be easily covered post-installation with the cap accessory.

Part Number
SH125F-2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work

2,159,330 VND

1 Piece(s) 12 Day(s) 10125[Polyamide] PolyamideRound hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] PolyamideNo572612Two Press Screw Holes

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types of Handle Solid Surface of Handle No Set Screw Thread Machining No

Please check the type/dimensions/specifications of the part SH125F-2M in the Solid Handwheel (NSH, SH) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SH125F-2M trong chuỗi Solid Handwheel (NSH, SH).

Products like this...

Part Number
NSH100-P
NSH100-PM
NSH125
SH125F-M
SH125F-P
SH125F-PM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work

841,773 VND

1 Piece(s) 12 Day(s) 10100SteelNoNo (No Grip Mounting Hole)---492210Hole for spring pin

943,258 VND

1 Piece(s) 12 Day(s) 10100[Polyamide] PolyamideNoNo (No Grip Mounting Hole)---492210Hole for Spring Pin, One Place for Push Screw Hole

831,308 VND

1 Piece(s) 12 Day(s) 10125[Polyamide] PolyamideRound hole (accuracy hole)No (No Grip Mounting Hole)---572612No

2,024,142 VND

1 Piece(s) 12 Day(s) 10125[Polyamide] PolyamideRound hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] PolyamideNo572612One Press Screw Hole

1,970,067 VND

1 Piece(s) 12 Day(s) 10125[Polyamide] PolyamideRound hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] PolyamideNo572612Hole for Spring Pin

2,105,255 VND

1 Piece(s) 12 Day(s) 10125[Polyamide] PolyamideRound hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] PolyamideNo572612Hole for Spring Pin, One Place for Push Screw Hole