(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Made using impact- and chemical-resistant special resin materials. A foldable type is also available in which the grip can be stowed away when not in use.
[Features]
· Made using special resin materials which, as well as offering excellent shock and impact resistance, also exhibit excellent durability against most acid, alkali and oil chemicals.
· A rim type with a finger grip.
· The front of the boss hole can be easily covered post-installation with the cap accessory.
Part Number |
---|
SH100F-P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Additional Work |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,921,640 VND | 1 Piece(s) | 12 Day(s) | 10 | 100 | [Polyamide] Polyamide | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide | No | 49 | 22 | 10 | Hole for Spring Pin |
Loading...Tải…
Types of Handle | Solid | Surface of Handle | No | Set Screw Thread Machining | No |
---|
Please check the type/dimensions/specifications of the part SH100F-P in the Solid Handwheel (NSH, SH) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SH100F-P trong chuỗi Solid Handwheel (NSH, SH).
Part Number |
---|
NSH100-P |
NSH100-PM |
NSH125 |
SH100F-PM |
SH125 |
SH125-2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Additional Work |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
841,773 VND | 1 Piece(s) | 12 Day(s) | 10 | 100 | Steel | No | No (No Grip Mounting Hole) | - | - | - | 49 | 22 | 10 | Hole for spring pin | ||
943,258 VND | 1 Piece(s) | 12 Day(s) | 10 | 100 | [Polyamide] Polyamide | No | No (No Grip Mounting Hole) | - | - | - | 49 | 22 | 10 | Hole for Spring Pin, One Place for Push Screw Hole | ||
831,308 VND | 1 Piece(s) | 12 Day(s) | 10 | 125 | [Polyamide] Polyamide | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 57 | 26 | 12 | No | ||
2,056,828 VND | 1 Piece(s) | 12 Day(s) | 10 | 100 | [Polyamide] Polyamide | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide | No | 49 | 22 | 10 | Hole for Spring Pin, One Place for Push Screw Hole | ||
1,080,320 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 125 | [Polyamide] Polyamide | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 57 | 26 | 12 | No | ||
1,373,984 VND | 1 Piece(s) | 12 Day(s) | 10 | 125 | [Polyamide] Polyamide | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 57 | 26 | 12 | Two Press Screw Holes |