(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

JB Model Swivel Wheel Plate Type (With Double Stopper) (Part Number)

JB Model Swivel Wheel Plate Type (With Double Stopper)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • JB Model Swivel Wheel Plate Type (With Double Stopper)
  • JB Model Swivel Wheel Plate Type (With Double Stopper)
  • JB Model Swivel Wheel Plate Type (With Double Stopper)
  • JB Model Swivel Wheel Plate Type (With Double Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      511,876VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A general purpose industrial caster used when transporting heavy items

JB Model Swivel Wheel Plate Type (With Double Stopper) Outline Drawing And Dimensions

JB model swivel wheel plate type (with double stopper) outline drawing

JB model swivel wheel plate type (with double stopper) outline drawing

Part NumberWheelWheel DiameterWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterEccentricityTurning RadiusAllowable LoadDead Weight
D
(mm)
W
(mm)
H
(mm)
A × B
(mm)
X × Y
(mm)
N
(mm)
P
(mm)
R
(mm)
daN
(kgf)
(g)
WJB-75(R)Steel plate wheels, rubber (B included) tread
753210382 × 8263 × 639.5268480 (81.6)630
UWSteel plate wheels urethane (B included) tread120 (122.4)750
GUNylon wheel urethane tread (B included)100 (102.0)490
WJB-100(R or L)Steel plate wheels, rubber (B included) tread
1003214495 × 9574 × 74
(67 × 67)
1132112120 (122.4)1,240
NRNylon wheel rubber tread (B included)100 (102.0)1,130
UWSteel plate wheels urethane (B included) tread180 (183.6)1,340
GUNylon wheel urethane tread (B included)100 (102.0)1,140
WJB-130(R or L)Steel plate wheels, rubber (B included) tread
13040177105 × 10582 × 82
(75 × 75)
1140133180 (183.6)2,300
NRNylon wheel rubber tread (B included)180 (183.6)1,660
UWSteel plate wheels urethane (B included) tread35250 (255.0)2,200
GUNylon wheel urethane tread (B included)40180 (183.6)1,915
WJB-150(R or L)Steel plate wheels, rubber (B included) tread
15040198120 × 12094 × 94
(87 × 87)
1140133200 (204.0)2,600
NRNylon wheel rubber tread (B included)200 (204.0)1,850
UWSteel plate wheels urethane (B included) tread38300 (306.0)2,550
GUNylon wheel urethane tread (B included)40200 (204.0)2,210
WJB-200(R or L)Steel plate wheels, rubber (B included) tread
20043250140 × 14094 × 94
(67 × 67)
11.556156250 (255.0)4,000
UWSteel plate wheels urethane (B included) tread42400 (408.0)4,150
GUNylon wheel urethane tread (B included)43250 (255.0)3,460
  • *Fixtures: trivalent bright chromate finishing

Includes a double stopper which can lock the installation portion swivel and the wheel rotation.

Part Number
WJB-100(L)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Stopper Lever Type

698,354 VND

1 Piece(s) 4 Day(s) or more 14480.01~140.00100RubberNoSlotted Holes67(74)67(74)959510032112Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74PresencePresenceLever Type with Double Stopper (Left)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) With Double Stopper (Rotation + Turning) Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift

Please check the type/dimensions/specifications of the part WJB-100(L) in the JB Model Swivel Wheel Plate Type (With Double Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WJB-100(L) trong chuỗi JB Model Swivel Wheel Plate Type (With Double Stopper).

Frequently asked question (FAQ)FAQ

Question:Question: What is the difference between fixed wheels and swivel wheels?
Answer:Answer: Swivel wheels are casters in which the swivel part and the wheel rotate, while fixed wheels are casters in which only the wheel rotates and the swivel part does not move.
Question:Question: What is the double stopper used for?
Answer:Answer: The double stopper is used to lock the swivel part and the wheel rotation at the same time. By locking both at once, movement can be stopped more effectively.

Products like this...

Part Number
GUJB-130(R)
GUJB-150(L)
GUJB-150(R)
WJB-100(R)
WJB-100(R)-G
WJB-130(L)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Stopper Lever Type

927,532 VND

1 Piece(s) 4 Day(s) or more 177140.01~220.00180[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes75(82)75(82)10510513040133Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82PresencePresenceLever Type with Double Stopper (Right)

1,271,595 VND

1 Piece(s) 11 Day(s) or more 198140.01~220.00200[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes87(94)87(94)12012015040133Heavy Load87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94PresencePresenceLever Type with Double Stopper (Left)

1,101,432 VND

1 Piece(s) 4 Day(s) or more 198140.01~220.00200[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes87(94)87(94)12012015040133Heavy Load87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94PresencePresenceLever Type with Double Stopper (Right)

627,795 VND

1 Piece(s) 4 Day(s) or more 14480.01~140.00100RubberNoSlotted Holes67(74)67(74)959510032112Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74PresencePresenceLever Type with Double Stopper (Right)

728,736 VND

1 Piece(s) 8 Day(s) or more -80.01~140.00120RubberNoSlotted Holes67 (74)67 (74)----112Heavy Load-YesNoneLever type double stoppers attached (right)

1,024,908 VND

1 Piece(s) 4 Day(s) or more 177140.01~220.00180RubberNoSlotted Holes75(82)75(82)10510513040133Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82PresencePresenceLever Type with Double Stopper (Left)