(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Control Equipment Standard Electromagnetic Valve 182 Series (Part Number)

Control Equipment Standard Electromagnetic Valve 182 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,157,353VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

With the adoption of the external pilot system, the 182 series boasts the diverse functions of the 2- and 3-port valves and is very versatile with its compact body.
*This series is having CAD data modified. Please wait till the corrections are done.

Product Specifications

External appearance of 182 series: Valve main material, Main body, Main shaft: Aluminum alloy (anodized); Lip seal / Flapper: synthetic rubber; Mounting base: Mild steel (nickel plating); Plunger; column (Electromagnetic stainless steel)

External Appearance

Valve main parts material

  • Main body / spindle, Aluminum alloy (Anodizing)
  • Lip seal, flapper / Synthetic rubber
  • Mounting base / Mild steel (Nickel plating)
  • Plunger, column (Electromagnetic stainless steel)
ItemBasic FormFor positive pressureFor vacuum
Direct piping / F, FE type manifold182E1V182E1
A type manifoldA182E1AV182E1
Operating fluidAir
Operating methodExternal pilot type
Flow rate characteristicsSonic conductance C dm^3 / (s*bar)^*12.04
Effective cross-sectional area [Cv value] mm^210.2 (0.57)
Piping connection diameter^*2MainRc1/8
PilotM5 × 0.8
LubricationNot required
Operating pressure range MPaMain0 to 0.7-100 kPa to 0.15
Pilot0.2 to 0.7
Proof pressure resistant MPa1.05
Response time^*3 ms ON / OFF12 V DC, 24 V DC15 or less / 25 or less
100 V AC, 200 V AC15 or less / 15 or less
Maximum operating frequency: Hz5
Operating temperature range (atmosphere and operating fluid)°C+5 to +50
Impact resistance m/s^21,373.0 (Axial direction 294.2)
Mounting DirectionFree

*1 The value of sonic conductance is a calculated value, not an actual measurement value.
*2 For details, refer to the digital catalog and the table of manifold piping connection diameters. .
*3 Value when the air pressure is 0.5 MPa.

Operating principle

182E1 (For positive pressure)

182E1 (For positive pressure)

V182E1 (For vacuum)

V182E1 (For vacuum)

Product features details

For positive pressure, stable switching from low pressure to high pressure (0 to 0.7 MPa) is possible.
Since there are no restrictions on the piping port position and flow direction, it can be used as a 2- or 3-port valve for NC (normally closed) NO (normally open), as well as a selector valve (2-pressure switching valve) or divider valve (distribution valve).
For vacuum, as with positive pressure, NC (normally closed) NO (normally open) shared 2-3 port valve that is not restricted by the piping port position and flow direction.
Since it can be used in combination with positive pressure, it can also be used as a valve for vacuum breakage and forced withdrawal.

Selection support information

182 Series product number details / Non-ion specifications are listed in NCU before the basic format.

Part number details
Non-ion specifications are described in NCU before the basic format.

182 Series manifold product number / Details, Non-ion specifications are listed on the NCU before the basic model. The valve type is specified for each station. For positive pressure and vacuum, the manifold is common, but mixed mounting is not possible.

Manifold part number details
Non-ion specifications are described in NCU before the basic format.
The valve type is specified for each station. For positive pressure and vacuum, the manifold is common, but mixed mounting is not possible.

Secret story of development

 

It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.

Part Number
182E1-2-39 DC24V
182E1 DC24V
182E1-PLL AC100V
A182E1-2-CPSL DC24V
A182E1-CPSL DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Number of Ports Mounting Orientation Voltage Plumbing Wiring Type Lead Length
(mm)
LED Indicator

2,379,560 VND

1 Piece(s) 8 Day(s) or more Single Item Operating2-port valveDirectDC24VDirect pipingSolenoid with DIN type connector-N/A

2,157,353 VND

1 Piece(s) 8 Day(s) or more Single Item Operating3-port valveDirectDC24VDirect pipingN/A-N/A

2,229,084 VND

1 Piece(s) 6 Day(s) or more Single Item Operating3-port valveDirectAC100VDirect pipingL-Connectors300Available

2,246,937 VND

1 Piece(s) 8 Day(s) or more Unit for manifold mounted2-port valveManifold baseDC24VSubbase PlumbingStraight Connector (Positive common terminal connection)N/AAvailable

2,246,937 VND

1 Piece(s) 8 Day(s) or more Unit for manifold mounted3-port valveManifold baseDC24VSubbase PlumbingStraight Connector (Positive common terminal connection)N/AAvailable

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Electromagnetic Valve Specifications Oil-Free Number of Solenoids Single
Status at Power Off Self-reset(spring return) Pipe Port Type Rc Plumbing Thread Nominal 1/8
Manual Switch(Ø) 80 Driving Type Pilot-operated Spool CV Value 0.23
Seal Type Soft seal Pressure Rating(MPa) 0 to 0.7 Pilot Air Supply External Parts
Manual Button Non-locking type Sub-base N/A