(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· The LM roller incorporates a punch roller in the track rail outer circumference which has been precisely machined for rigidity to perform endless circulation secured by the retainer.
· A central guide is integrated in the central load bearing region of the track base, and the unique structure constantly corrects the skew of the roller, for a smooth motion.
· Used in the XYZ guide components, precision press ram guides, press mold exchange apparatus, various heavy load conveying devices, etc. of various NC machine tools.
Part Number |
---|
LRA1547Z |
LRA1547ZUU |
LRA2055Z |
LRA2055ZUU |
LRA2565Z |
LRA2565ZUU |
LRA3275Z |
LRA3275ZUU |
LRA4095 |
LRA50130 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Width Dimension W1 (mm) | Length Dimension L (mm) | Thickness T (mm) | Basic Load Rating C (kN) | Basic Load Rating Co (kN) | Seal |
---|---|---|---|---|---|---|---|---|---|---|---|
1,278,525 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 47 | 16 | 21.6 | 39.9 | No | ||
1,296,254 VND | 1 Piece(s) | 65 Day(s) or more | 10 | 15 | 47 | 16 | 21.6 | 39.9 | Presence | ||
1,489,185 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 20 | 55 | 17.3 | 38.9 | 84.9 | No | ||
1,462,693 VND | 1 Piece(s) | 65 Day(s) or more | 10 | 20 | 55 | 17.3 | 38.9 | 84.9 | Presence | ||
1,825,403 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 25 | 65 | 20.6 | 55 | 113 | No | ||
1,948,511 VND | 1 Piece(s) | 65 Day(s) or more | 10 | 25 | 65 | 20.6 | 55 | 113 | Presence | ||
2,126,498 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 32 | 75 | 21.6 | 88 | 208 | No | ||
2,249,608 VND | 1 Piece(s) | 65 Day(s) or more | 10 | 32 | 75 | 21.6 | 88 | 208 | Presence | ||
4,428,215 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 40 | 95 | 30 | 150 | 326 | No | ||
7,370,161 VND | 1 Piece(s) | 45 Day(s) or more | 10 | 50 | 130 | 42 | 285 | 577 | No |
Loading...Tải…
With / Without Mounting Hole | No |