(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Control Equipment Rectangular Electromagnetic Vacuum Valve Electromagnetic Vacuum Valve 200 Series

Control Equipment Rectangular Electromagnetic Vacuum Valve Electromagnetic Vacuum Valve 200 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,219,929VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Lightweight, compact, 2-3 port direct acting electromagnetic vacuum valve.
[Features]
·Lightweight and compact square series
·A series of vacuum and positive pressure combined types that can be forcibly removed or broken in vacuum is also available
·Uses a pressure balance poppet method that balances the supply pressure at the valve seat
·Since the operating force is small, it is suitable for high-frequency operation, and a large flow rate can be obtained in a compact size
[Application]
・ Compatible with pneumatic equipment and production lines in all industries

Drawing

Dimensional drawing of SV200E1

Dimensional drawing

Product Specifications

External appearance of Electromagnetic Vacuum Valve 200 Series

External Appearance

ItemBasic Form
SV200E1MSV200E1-11
Operating fluidVacuum/air
Operating methodLinear Motion Type
Number of positions2 Positions
Number of ports3 port
Valve FunctionsNormally Closed (NC)Normally Open (NO)
Flow rate characteristicsSonic conductance C dm^3 / (s*bar)1.7
Effective cross-sectional area [Cv value] mm^28.5 [0.47]
Piping connection port diameterRC1/4
LubricationNot required
Operating pressure range kPa-100 to 0 0 to 0.9 MPa
Proof pressure resistant MPa1.32
Response time
ON / OFF ms
24 V DC20/20 or less
100 V AC, 200 V AC20/20 or less
Maximum operating frequency: Hz5
Maximum temperature range (atmosphere and operating fluid)°C0 to +50
Impact resistance m/s^2In-line980.7
Axial direction588.4
Mounting DirectionFree
Weight g300

Electrical Specifications

ItemRated Voltage
24 V DC100 V AC200 V AC
MethodDC typeFlywheel method
Operating Voltage Range: V21.6 to 26.4
(24±10%)
90 to 110
(100±10%)
180 to 220
(200±10%)
Current
(When rated voltage is applied)
Frequency Hz50605060
Excitation mA (r.m.s)420 (10.1W)
[432 (10.4W)]
160
[170]
150
[160]
70
[72]
65
[68]
Allowable circuit leakage current value mA30157
Insulation resistance MΩ100 or More
Connection method and lead lengthStandardGrommet method: 300 mm
OptionWith DIN type connector
Lead Wire ColorRed
[Red (+) / Blue (-)]
Red (+) / Black (-)
Yellow / BlackWhite / Black
LED indicator (optional) colorRedYellowGreen
Surge preventionStandardFlywheel diode
OptionFlywheel diode

Product features details

A reliable mechanism that promises sure operation and durability of the vacuum line
The V100 and V200 series demonstrate its true value as NC (normally closed) / NO (normally open) shared 2-3 port valves that are not restricted by the piping port and flow direction, as well as selector valves (2-pressure switching valves) and dividers(distribution valve).

Secret story of development

 

It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.

Part Number
SV200E1-11-L-SR DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,219,929 VND

1 Piece(s) 13 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Valve Application Single Item Operating Number of Ports 3-port valve
Mounting Orientation Direct Specifications Oil-Free Number of Solenoids Single
Switching Type 2-position Normally Open Status at Power Off Self-reset(spring return) Voltage DC24V
Pipe Port Type Rc Plumbing Thread Nominal 1/4 Plumbing Direct piping
Driving Type Linear Motion Type spool CV Value 0.47 Seal Type Soft seal
Pressure Rating(MPa) -0.1 to 0.9 Wiring Type N/A Mounting Base N/A
Fly-Wheel Diode Available LED Indicator Available