(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Control Equipment Rectangular Electromagnetic Vacuum Valve Electromagnetic Vacuum Valve 050 Series

Control Equipment Rectangular Electromagnetic Vacuum Valve Electromagnetic Vacuum Valve 050 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,388,486VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

This is a reliable mechanism that promises consistent operation and high durability for the vacuum line.

Drawing

Dimensional drawing of V050E1 V050E1: A (M5 × 0.8), V050LE1-01: A (Rc1/8)

Dimensional drawing of V050E1
V050E1: A (M5 × 0.8), V050LE1-01: A (Rc1/8)

Product Specifications

External appearance of V050E1

External appearance of V050E1

External appearance of V050LE1

External appearance of V050LE1

ItemsBasic Form
Standard typeLow-Current Type
V050E1V050LE1
Operating fluidVacuum/air
Operating methodLinear Motion Type
Number of positions, number of ports2 positions, 2- / 3-port
Valve FunctionsNormally closed (NC standard)^Note 2 and normally closed (NO option)
Flow characteristicsSonic conductance C
dm^3 / (s · bar)^Note 1
0.3
Effective cross-sectional area [Cv value] mm^21.5 [0.08]
Piping connection diameter^Note 3M5 × 0.8
LubricationNot required
Operating pressure range kPa-100 to 0 0 to 0.7 MPa
Guaranteed pressure resistance MPa1.03
Response time^Note 4
When ON/OFF
24 V DC20/20 or less30/30 or less
100 V AC, 200 V AC25/25 or less
Maximum operating frequency: Hz5
Operating temperature range (ambient and operating fluid) °C0 to +50
Impact resistance m/s^2Horizontal direction1,373.0
Axial direction294.2
Mounting DirectionFree
Weight^Note 5 g190 (185)295 (290)
  • *1: The value of sonic conductance is a calculated value, not an actual measurement value.
  • Note 2: When vacuum and positive pressure are used together, the positive pressure side is normally closed.
  • *3: For details, please refer to the table of piping connection diameters in the digital catalog.
  • *4: Vacuum pressure - value at 100 kPa.
  • *5: () is the weight of the piping connection diameter Rc1/8 (option: -01).
Basic FormPiping port specificationsPiping connection diameter
V050E1
V050LE1
StandardFemale threadM5 × 0.8
OptionFemale threadP/A port Rc1/8
R port M5 × 0.8

Electromagnetic vacuum valve piping connection diameter

ItemsRated voltage
Standard typeLow-Current Type
24 V DC100 V AC200 V AC24 V DC
MethodDC typeFly-wheel methodDC type
Operating Voltage Range: V21.6 to 26.4
(24±10%)
90 to 110
(100±10%)
180 to 220
(200±10%)
21.6 to 26.4
(24±10%)
Current value^Note 1
(When rated voltage is applied)
Frequency Hz50605060
Excitation^Note 2
mA (r.m.s.)
240 (5.8W)
[252 (6.0W)]
74
[83]
71
[79]
48
[50]
46
[48]
100 (2.4W)
[112 (2.7W)]
Allowable circuit leakage current value mA2010510
Insulation resistance MΩ100 or More100 or More
Connection method and lead lengthStandardGrommet type: 300 mmGrommet type: 300 mm
OptionWith DIN type connectorWith DIN type connector
Lead Wire ColorRed
[Red (+) / Blue (-)]^Note 1
Red (+) / Black (-)^Note 3
Yellow/blackWhit/blackRed
[Red (+) / Blue (-)]^Note 1
Red (+) / Black (-)^Note 3
LED indicator (optional) colorRedYellowGreenRed
Surge preventionStandardFly-Wheel Diode
OptionFly-Wheel DiodeFly-Wheel Diode
  • *1: [] Is for a solenoid with LED indicator.
  • Note 2: Since a fly-wheel diode is built in for AC, the starting current value and the exciting current value are almost the same.
  • *3: This is for a solenoid with surge prevention measures and a solenoid with surge prevention measures with LED indicator.

Development story

 

This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.

Part Number
V050E1-39 DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,388,486 VND

1 Piece(s) 8 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Vacuum Valve Application Single Item Operating Mounting Orientation Direct
Number of Ports 3-port valve Solenoid Type Single Switching Type 2-position Normally Closed
Driving Type Linear Motion Type Effective Sectional Area(mm2) 1.5 Pipe Port Type M
Plumbing Thread Nominal M5 Voltage DC24V Seal Type Elastic Seal
Sonic Speed Conductance 0.3 Amount of Leakage(Pa・m3/s) 0 CV Value 0.08
Specifications Standard Current Specifications Standard LED Indicator None
Fly-Wheel Diode None Mounting Base None Wiring DIN type connector