(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Double pitch roller chain stainless steel (Part Number)

Double pitch roller chain stainless steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      70,848VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ All of the stainless steel chain parts are made of SUS304
・ It can be used in places where it is exposed to chemical corrosion such as acidity and alkalinity, water or steam, and in high and low temperature atmospheres

 
Part Number
C2040-SUSJL
C2040-SUSOL
C2042-SUSOL
C2050-SUSJL
C2050-SUSOL
C2052-SUSOL
C2060H-SUSJL
C2060H-SUSOL
C2062H-SUSOL
C2080H-SUSJL
C2080H-SUSOL
C2082H-SUSOL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngChain No Max. Allowable Tension (Range Selection)
(kN)
Only joining link Max. Allowable Tension (kN)

70,848 VND

1 Piece(s) 11 Day(s) or more [2040] C2040-SUS~1.40JL (Joint Link)0.44

96,745 VND

1 Piece(s) 11 Day(s) or more [2040] C2040-SUS~1.40OL(Offset Link)0.44

104,315 VND

1 Piece(s) 11 Day(s) or more [2042] C2042-SUS~1.40OL(Offset Link)0.44

85,988 VND

1 Piece(s) 11 Day(s) or more [2050] C2050-SUS~1.40JL (Joint Link)0.69

115,073 VND

1 Piece(s) 11 Day(s) or more [2050] C2050-SUS~1.40OL(Offset Link)0.69

148,140 VND

1 Piece(s) 11 Day(s) or more [2052] C2052-SUS~1.40OL(Offset Link)0.69

115,073 VND

1 Piece(s) 11 Day(s) or more [2060] C2060H-SUS~1.40JL (Joint Link)1.03

148,140 VND

1 Piece(s) 11 Day(s) or more [2060] C2060H-SUS~1.40OL(Offset Link)1.03

184,395 VND

1 Piece(s) 11 Day(s) or more [2062] C2062H-SUS~1.40OL(Offset Link)1.03

148,140 VND

1 Piece(s) 11 Day(s) or more [2080] C2080H-SUS1.41~2.60JL (Joint Link)1.77

311,886 VND

1 Piece(s) 11 Day(s) or more [2080] C2080H-SUS1.41~2.60OL(Offset Link)1.77

410,295 VND

1 Piece(s) 11 Day(s) or more [2082] C2082H-SUS1.41~2.60OL(Offset Link)1.77

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Chain Body