(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick Fitting Standard UBE Series Branch Union Triple【10 Pieces Per Package】 (Part Number)

Quick Fitting Standard UBE Series Branch Union Triple
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,661,550VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Various shapes and sizes are available, including small, medium and large.
· Can be quickly connected via single-touch operation.

 
Part Number
UBE8-6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

1,661,550 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-Touch Couplings Fitting Type Socket and reducer Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Sockets, Reducers Union Triple Branch Operating Temperature(°C) 0::60
Applicable Tube O.D.1(φ) 8 Applicable Tube Outer Diameter 2(φ) 6 Main Body Color Black
NCU Specifications No No oil specification No Recommended Tube Nylon Tube, Urethane Foam Tube