(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

GR Type Fixed Wheel Plate Type / Polycarbonate Wheel (Part Number)

GR Type Fixed Wheel Plate Type / Polycarbonate Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      24,006VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Colorful casters with unprecedented colors.
[Features]
·Single bearing type general compact casters.
·You can choose the color of the wheels as red, green, and colorless.
[Applications]
·Suitable for use with dollies.
·Also suitable for use in furniture and copiers.

Features

●Wheel color variations can be used according to application.
●Polycarbonate caster that does not easily taint the floor.
●The starting resistance is light, easy to use casters.

Specification

●Plate Type
●Fixed Type

Materials

●Metal Fitting: Steel 
●Wheel: Polycarbonate
Part Number
GR-25PC-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Wheel color Ordering Code

132,956 VND

1 Piece(s) 4 Day(s) or more 35~35.0010[Others] PolycarbonateRound holes (two holes)29-36182512Green-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance
Fitting Material Steel Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Load Category Light Load
Wheel Bearings No

Please check the type/dimensions/specifications of the part GR-25PC-G in the GR Type Fixed Wheel Plate Type / Polycarbonate Wheel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GR-25PC-G trong chuỗi GR Type Fixed Wheel Plate Type / Polycarbonate Wheel.

Products like this...

Part Number
GR-25PC-C
GR-25PC-R
GR-38PC-C
GR-38PC-G
GR-38PC-R
GR-50PC-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Wheel color Ordering Code

24,006 VND

1 Piece(s) 4 Day(s) -~35.00-[Others] PolycarbonateRound holes (two holes)------Transparent356-1003

132,956 VND

1 Piece(s) 4 Day(s) or more 35~35.0010[Others] PolycarbonateRound holes (two holes)29-36182512Red-

42,601 VND

1 Piece(s) 4 Day(s) -~35.00-[Others] PolycarbonateRound hole------Transparent356-1038

151,630 VND

1 Piece(s) 4 Day(s) or more 50~35.0028[Others] PolycarbonateRound hole361546253816Green-

151,630 VND

1 Piece(s) 4 Day(s) or more 50~35.0028[Others] PolycarbonateRound hole361546253816Red-

76,845 VND

1 Piece(s) 4 Day(s) -35.01~80.00-[Others] PolycarbonateRound hole------Transparent356-1062