(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PT Connection Screw Down Socket (Part Number)

PT Connection Screw Down Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      76,428VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

YOKOHAMA RUBBER Hydraulic Hose Adapter PT Connection Threaded Stem Socket.

 
Part Number
2096-02
2096-04
2096-06
2096-08
2096-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnection screw T1 Connection screw T2

94,310 VND

1 Piece(s) 12 Day(s) or more 1/81/8

76,428 VND

1 Piece(s) 10 Day(s) or more 1/41/4

102,140 VND

1 Piece(s) 4 Day(s) or more 3/83/8

128,868 VND

1 Piece(s) 12 Day(s) or more 1/21/2

146,775 VND

1 Piece(s) 12 Day(s) or more 3/43/4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adapter Shape Socket Connection Type Female Screw × Female Screw
Connection Type M1 PT Connection Type M2 PT Material Steel