(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Cannot be used for pressure vessels. [Wetted Parts Material]SUS316L
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Plate Glass | Nominal | Material of O Ring |
---|---|---|---|---|---|---|---|
5,103,856 VND | 1 Piece(s) | 14 Day(s) or more | G100 | 1.5S | FKM | ||
8,218,273 VND | 1 Piece(s) | 19 Day(s) or more | G100 | 1.5S | Kalrez | ||
5,103,856 VND | 1 Piece(s) | 14 Day(s) or more | G100 | 1.5S | Si | ||
5,821,000 VND | 1 Piece(s) | 14 Day(s) or more | G100 | 2.0S | FKM | ||
8,919,961 VND | 1 Piece(s) | 19 Day(s) or more | G100 | 2.0S | Kalrez | ||
5,821,000 VND | 1 Piece(s) | 14 Day(s) or more | G100 | 2.0S | Si | ||
6,538,141 VND | 1 Piece(s) | 14 Day(s) or more | G100 | 2.5S | FKM | ||
11,258,920 VND | 1 Piece(s) | 19 Day(s) or more | G100 | 2.5S | Kalrez | ||
6,538,141 VND | 1 Piece(s) | 14 Day(s) or more | G100 | 2.5S | Si | ||
7,516,586 VND | 1 Piece(s) | 14 Day(s) or more | G100 | 3.0S | FKM | ||
14,767,356 VND | 1 Piece(s) | 19 Day(s) or more | G100 | 3.0S | Kalrez | ||
7,516,586 VND | 1 Piece(s) | 14 Day(s) or more | G100 | 3.0S | Si | ||
8,452,170 VND | 1 Piece(s) | 14 Day(s) or more | G100 | 3.5S | FKM | ||
15,702,940 VND | 1 Piece(s) | 19 Day(s) or more | G100 | 3.5S | Kalrez | ||
8,452,170 VND | 1 Piece(s) | 14 Day(s) or more | G100 | 3.5S | Si | ||
9,387,753 VND | 1 Piece(s) | 14 Day(s) or more | G100 | 4.0S | FKM | ||
17,808,003 VND | 1 Piece(s) | 19 Day(s) or more | G100 | 4.0S | Kalrez | ||
9,387,753 VND | 1 Piece(s) | 14 Day(s) or more | G100 | 4.0S | Si | ||
10,791,128 VND | 1 Piece(s) | 19 Day(s) or more | G100 | 4.5S | FKM | ||
10,791,128 VND | 1 Piece(s) | 19 Day(s) or more | G100 | 4.5S | Si | ||
7,984,378 VND | 1 Piece(s) | 14 Day(s) or more | G200 | 1.5S | FKM | ||
11,258,920 VND | 1 Piece(s) | 19 Day(s) or more | G200 | 1.5S | Kalrez | ||
7,984,378 VND | 1 Piece(s) | 14 Day(s) or more | G200 | 1.5S | Si | ||
8,686,065 VND | 1 Piece(s) | 14 Day(s) or more | G200 | 2.0S | FKM | ||
11,960,606 VND | 1 Piece(s) | 19 Day(s) or more | G200 | 2.0S | Kalrez | ||
8,686,065 VND | 1 Piece(s) | 14 Day(s) or more | G200 | 2.0S | Si | ||
9,855,545 VND | 1 Piece(s) | 14 Day(s) or more | G200 | 2.5S | FKM | ||
14,767,356 VND | 1 Piece(s) | 19 Day(s) or more | G200 | 2.5S | Kalrez | ||
9,855,545 VND | 1 Piece(s) | 14 Day(s) or more | G200 | 2.5S | Si | ||
12,194,503 VND | 1 Piece(s) | 14 Day(s) or more | G200 | 3.0S | FKM | ||
19,445,273 VND | 1 Piece(s) | 19 Day(s) or more | G200 | 3.0S | Kalrez | ||
12,194,503 VND | 1 Piece(s) | 14 Day(s) or more | G200 | 3.0S | Si | ||
13,130,086 VND | 1 Piece(s) | 14 Day(s) or more | G200 | 3.5S | FKM | ||
20,380,856 VND | 1 Piece(s) | 19 Day(s) or more | G200 | 3.5S | Kalrez | ||
13,130,086 VND | 1 Piece(s) | 14 Day(s) or more | G200 | 3.5S | Si | ||
14,533,461 VND | 1 Piece(s) | 14 Day(s) or more | G200 | 4.0S | FKM | ||
22,953,711 VND | 1 Piece(s) | 19 Day(s) or more | G200 | 4.0S | Kalrez | ||
14,533,461 VND | 1 Piece(s) | 14 Day(s) or more | G200 | 4.0S | Si | ||
17,340,211 VND | 1 Piece(s) | 19 Day(s) or more | G200 | 4.5S | FKM | ||
17,340,211 VND | 1 Piece(s) | 19 Day(s) or more | G200 | 4.5S | Si |
Loading...Tải…
Mesh Size | None |