(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Wide range of pad materials. *The CAD data for this series is being revised. This will be made available as soon as modifications are complete.
Part Number |
---|
KPAL-2X4-S |
KPAL-3.5X7-S |
KPAL-4X10-N |
KPAL-6-N |
KPAL-6-S |
KPAL-6X20-S |
KPAL-8-N |
KPAL-8-S |
KPAL-10-N |
KPAL-10-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Pad Shape | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Outer Diameter d (φ) |
---|---|---|---|---|---|---|---|---|---|---|
285,633 VND | 1 Piece(s) | 10 Day(s) or more | Oval | Silicon Rubber | Dissipation / Static electricity diffusion / Cold Resistance / Heat Resistant | White | -30~200 | 2×4 | ||
285,633 VND | 1 Piece(s) | 10 Day(s) or more | Oval | Silicon Rubber | Dissipation / Static electricity diffusion / Cold Resistance / Heat Resistant | White | -30~200 | 3.5×7 | ||
150,173 VND | 1 Piece(s) | 10 Day(s) or more | Oval | Nitrile Rubber | Dissipation / Static electricity diffusion / Oil Resistant | [Black] Black | 0~100 | 4×10 | ||
150,173 VND | 1 Piece(s) | 10 Day(s) or more | Economy | Nitrile Rubber | Dissipation / Static electricity diffusion / Oil Resistant | [Black] Black | 0~100 | 6 | ||
221,888 VND | 1 Piece(s) | 10 Day(s) or more | Economy | Silicon Rubber | Dissipation / Static electricity diffusion / Cold Resistance / Heat Resistant | White | -30~200 | 6 | ||
246,011 VND | 1 Piece(s) | 10 Day(s) or more | Oval | Silicon Rubber | Dissipation / Static electricity diffusion / Cold Resistance / Heat Resistant | White | -30~200 | 6×20 | ||
150,173 VND | 1 Piece(s) | 10 Day(s) or more | Economy | Nitrile Rubber | Dissipation / Static electricity diffusion / Oil Resistant | [Black] Black | 0~100 | 8 | ||
221,888 VND | 1 Piece(s) | 10 Day(s) or more | Economy | Silicon Rubber | Dissipation / Static electricity diffusion / Cold Resistance / Heat Resistant | White | -30~200 | 8 | ||
162,125 VND | 1 Piece(s) | 10 Day(s) or more | Economy | Nitrile Rubber | Dissipation / Static electricity diffusion / Oil Resistant | [Black] Black | 0~100 | 10 | ||
245,791 VND | 1 Piece(s) | 10 Day(s) or more | Economy | Silicon Rubber | Dissipation / Static electricity diffusion / Cold Resistance / Heat Resistant | White | -30~200 | 10 |
Loading...Tải…
Pad Type | Standard / Pad Unit | Mounting Method | Insertion Type | Material | Rubber-based |
---|---|---|---|---|---|
Height L1(mm) | 7.5 |