(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pin for double bracket - bracket for CMK2, CMA2, CKV2, JSK2, and JSM2 (Part Number)

Pin for double bracket - bracket for CMK2, CMA2, CKV2, JSK2, and JSM2
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      171,222VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a double bracket pin for cylinder CMK2/CMA2/CKV2/JSK2/JSM2.

 
Part Number
M1-P1-20
M1-P1-30
M1-P1-40
M1-P2-20
M1-P2-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tube I.D. (mm)

171,222 VND

1 Piece(s) 8 Day(s) or more 20, 25

171,222 VND

1 Piece(s) 8 Day(s) or more 30, 32

171,222 VND

1 Piece(s) 8 Day(s) or more 40

171,222 VND

1 Piece(s) 9 Day(s) or more 20

171,222 VND

1 Piece(s) 9 Day(s) or more 25 and 30 and 32 and 40

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Pin Applicable Cylinder Series CMK2.CMA2.CKV2.JSK2.JSM2 Type of Support Pin for U-Shaped Bracket