(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single Clevis Fittings for CMK2, CMA2, CKV2, JSK2, JSM2 (Part Number)

Single Clevis Fittings for CMK2, CMA2, CKV2, JSK2, JSM2
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      239,013VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Single clevis fitting for cylinder CMK2/CMA2/CKV2/JSK2/JSM2. Retaining rings and pins are included. A 2 piece set.

 
Part Number
M1-B2-20-CC
M1-B2-30-CC
M1-B2-40-CC
M1-CA-20
M1-CA-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tube I.D. (mm)

251,511 VND

1 Piece(s) 6 Day(s) or more 20, 25

239,013 VND

1 Piece(s) 8 Day(s) or more 30

254,248 VND

1 Piece(s) 6 Day(s) or more 40

395,486 VND

1 Piece(s) 6 Day(s) or more 20

485,026 VND

1 Piece(s) 6 Day(s) or more 25 and 30 and 32

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Clevis Applicable Cylinder Series CMK2.CMA2.CKV2.JSK2.JSM2 Type of Support Single Crevice