(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· An adapter for holding round sensors and lasers.
· The adapter thickness has been set to 12 mm, increasing the holding force.
· Specify the ø diameter when ordering.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable Diameter (φ) |
---|---|---|---|---|---|---|
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 9.5 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 11.0 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 11.9 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12.0 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12.1 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12.4 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 13.0 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 13.1 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 13.5 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 14.0 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 14.8 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 15.2 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 15.3 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 15.4 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 17.0 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 17.8 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 17.9 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 18.0 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 18.9 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 19.0 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 19.1 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 19.5 | ||
1,511,003 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 20 |