(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (ICT) 25/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

WASTE CLOTH, MIXED COLOR

WASTE CLOTH, MIXED COLOR

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    11,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CW-N-M-COT-04
CW-N-M-COT-04-05
CW-N-M-COT-06
CW-N-M-PE-17
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Fabric Material Quality Shape Model Detail Type Product Name Size
(cm)
Material Color Number of Packs Sales unit

20,000 VND

50 Piece(s) Same day - - Dry - - 30 cm x 30 cm Cotton / Polyeste Mixed 1 Bag (weight 50 kg) 1 Kilogram (kg)

11,000 VND

50 Piece(s) Quote - - - - - - - - - -

17,300 VND

50 Piece(s) Quote - Sheet - Cotton spandex fabrics Non combi mix color cotton spandex cloth waste - - Mix color - kg

20,833 VND

50 Piece(s) Quote Polyester / Nylon Sheet - Polyester fabrics Non combi mix color polyester cloth waste - - Mix color - kg

Basic Specifications

Product Description


Fabric rag that is the standard for wiping things clean.
[Features]
- Toweling made of new cotton material.
- It can be washed and reused.
- Employs stitching that features outstanding durability, and suitable for any sort of work.
[Applications]
- For wiping off oil, water, etc. at production line, service station or automobile maintenance workshop.

Part Number
CW-N-M-COT-04
CW-N-M-COT-04-05
CW-N-M-COT-06
CW-N-M-PE-17
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Fabric Material Quality Shape Model Detail Type Product Name Size
(cm)
Material Color Number of Packs Sales unit

20,000 VND

50 Piece(s) Same day - - Dry - - 30 cm x 30 cm Cotton / Polyeste Mixed 1 Bag (weight 50 kg) 1 Kilogram (kg)

11,000 VND

50 Piece(s) Quote - - - - - - - - - -

17,300 VND

50 Piece(s) Quote - Sheet - Cotton spandex fabrics Non combi mix color cotton spandex cloth waste - - Mix color - kg

20,833 VND

50 Piece(s) Quote Polyester / Nylon Sheet - Polyester fabrics Non combi mix color polyester cloth waste - - Mix color - kg

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Specifications