(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (ICT) 22/4/2024. We apologize for the inconvenience.

WASTE CLOTH, SEWING TYPE, MIXED COLOR

WASTE CLOTH, SEWING TYPE, MIXED COLOR

You can add up to 6 items to the comparison list.

Loading...Tải…

Details

Specifications of CW-C-M-COT-03

  • Product Model
    Cloth Wipe
  • Model
    Dry
  • Size(cm)
    30 cm x 30 cm
  • Material
    Cotton / Polyester
  • Color
    Mixed
  • Number of Packs
    1 Bag (weight 50 kg)
  • Sales unit
    1 Kilogram (kg)
Part Number
CW-C-M-COT-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

13,300 VND

50 Piece(s) Quote

Basic Specifications

  • Product Model
    Cloth Wipe
  • Model
    Dry
  • Size(cm)
    30 cm x 30 cm
  • Material
    Cotton / Polyester
  • Color
    Mixed
  • Number of Packs
    1 Bag (weight 50 kg)
  • Sales unit
    1 Kilogram (kg)

Product Description


Fabric rag that is the standard for wiping things clean.
[Features]
- Toweling made of new cotton material.
- It can be washed and reused.
- Employs stitching that features outstanding durability, and suitable for any sort of work.
[Applications]
- For wiping off oil, water, etc. at production line, service station or automobile maintenance workshop.

Specifications of CW-C-M-COT-03

  • Product Model
    Cloth Wipe
  • Model
    Dry
  • Size(cm)
    30 cm x 30 cm
  • Material
    Cotton / Polyester
  • Color
    Mixed
  • Number of Packs
    1 Bag (weight 50 kg)
  • Sales unit
    1 Kilogram (kg)
Part Number
CW-C-M-COT-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

13,300 VND

50 Piece(s) Quote

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Specifications