(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

PP Band GPPB-H-15-0.8-500 Series (Semi Auto / Hand Grade)

PP Band GPPB-H-15-0.8-500 Series (Semi Auto / Hand Grade)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    200,539 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GPPB-H-15-0.8-500-B
GPPB-H-15-0.8-500-BK
GPPB-H-15-0.8-500-Y
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Weight
(g)

221,955 VND

1 Piece(s) Same day Blue 3370

200,539 VND

1 Piece(s) Same day Black 3470

221,955 VND

1 Piece(s) Same day Yellow 3370

Basic Specifications

  • Product Model
    Hand Tightening Use
  • Width(mm)
    15
  • Length(m)
    500
  • Material
    PP (Polypropylene)
  • Thickness(mm)
    0.8
  • Tensile Strength(Kg)
    200

Product Description

[Features]
• 100% from virgin grade material and recyclable
• Higher Quality control from Japan technical and machinery support
• Light weight band but remain strap performance and price competitive.
• Low elongation and greater holding force.
• Greater breaking strength
• Low maintenance on strapping machine

[Applications]
Suitable used for the unitisation and bundling of goods with manual hand sealer.
Use for Hand packing machines or semi-automatic packing machines.

Part Number
GPPB-H-15-0.8-500-B
GPPB-H-15-0.8-500-BK
GPPB-H-15-0.8-500-Y
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Weight
(g)

221,955 VND

1 Piece(s) Same day Blue 3370

200,539 VND

1 Piece(s) Same day Black 3470

221,955 VND

1 Piece(s) Same day Yellow 3370

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Drawing

PP Band (PP Strapping Band)

PP Band

*Image for advertisement only

15 mm x 0.8 mm x 500 m
15 mm x 0.8 mm x 1000 m
Brand : MISUMI

Features of PP Band

  • 100% from virgin grade material.
  • Higher Quality control from Japan technical and machinery support.
  • Light weight band but remain strap performance and price competitive.
  • Low elongation and greater holding force.
  • Greater breaking strength.
  • Low maintenance on strapping machine.

Applications of PP Band

  • Suitable used for the unitisation and bundling of goods with manual hand sealer
  • Use for Hand packing machines or semi-automatic packing machines

Specifications of PP Band

Part NumberProduct NameColorThicknessWidthLengthWeight
GPPB-H-15-0.8-500-YPP BAND,W15XT0.8XL500,YELLOWYellow0.8 mm15 mm500 m3370 g
GPPB-H-15-0.8-500-BPP BAND,W15XT0.8XL500,BLUEBlue0.8 mm15 mm500 m3370 g
GPPB-H-15-0.8-500-BKPP BAND,W15XT0.8XL500,BLACKBlack0.8 mm15 mm500 m3470 g
GPPB-H-15-0.8-1000-YPP BAND,W15XT0.8XL1000,YELLOWYellow0.8 mm15 mm1000 m5270 g
GPPB-H-15-0.8-1000-BPP BAND,W15XT0.8XL1000,BLUEBlue0.8 mm15 mm1000 m5270 g
GPPB-H-15-0.8-1000-WHPP BAND,W15XT0.8XL1000,WHITEWhite0.8 mm15 mm1000 m5270 g
GPPB-H-15-0.8-1000-BKPP BAND,W15XT0.8XL1000,BLACKBlack0.8 mm15 mm1000 m5470 g

Specifications Details of PP Band

GPPB-H-15-0.8-500

Part NumberGPPB-H-15-0.8-500-Y
Product TypeSemi Auto / Hand Grade
Width (mm)15 mm
Length (m)500 m
Thickness (mm)0.8 mm
Tensile strenght (kN)200
ColorYellow
Weight (g)3370 g
MaterialPP (Polypropylene)
 
Part NumberGPPB-H-15-0.8-500-B
Product TypeSemi Auto / Hand Grade
Width (mm)15 mm
Length (m)500 m
Thickness (mm)0.8 mm
Tensile strenght (kN)200
ColorBlue
Weight (g)3370 g
MaterialPP (Polypropylene)
 
Part NumberGPPB-H-15-0.8-500-BK
Product TypeSemi Auto / Hand Grade
Width (mm)15 mm
Length (m)500 m
Thickness (mm)0.8 mm
Tensile strenght (kN)200
ColorBlack
Weight (g)3470 g
MaterialPP (Polypropylene)

GPPB-H-15-0.8-1000

Part NumberGPPB-H-15-0.8-1000-Y
Product TypeSemi Auto / Hand Grade
Width (mm)15 mm
Length (m)500 m
Thickness (mm)0.8 mm
Tensile strenght (kN)150
ColorYellow
Weight (g)5270 g
MaterialPP (Polypropylene)
 
Part NumberGPPB-H-15-0.8-1000-B
Product TypeSemi Auto / Hand Grade
Width (mm)15 mm
Length (m)500 m
Thickness (mm)0.8 mm
Tensile strenght (kN)150
ColorBlue
Weight (g)5270 g
MaterialPP (Polypropylene)
 
Part NumberGPPB-H-15-0.8-1000-BK
Product TypeSemi Auto / Hand Grade
Width (mm)15 mm
Length (m)500 m
Thickness (mm)0.8 mm
Tensile strenght (kN)150
ColorBlack
Weight (g)5470 g
MaterialPP (Polypropylene)