(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tweezers (Standard Model)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • From :
    104,658 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TZ-1
TZ-2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Width
(mm)

104,658 VND

1 Piece(s) Same day 110 9

104,658 VND

1 Piece(s) 4 Day(s) or more 125 10.5

Basic Specifications

Product Description

Can be used for a wide range of purposes, such as attaching and detaching small parts in factories, as well as for treatment in medical settings.

Part Number
TZ-1
TZ-2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Width
(mm)

104,658 VND

1 Piece(s) Same day 110 9

104,658 VND

1 Piece(s) 4 Day(s) or more 125 10.5

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Specification and price

Specifications

Model NumberTip TypeWidth
(mm)
Total Length
(mm)
Weight
(g)
TZ-1Straight911028
TZ-210.512534
TZ-3913545

Features and Example

More Information

[Specifications]
● Material: Stainless Steel